目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
AVR-Q - Rubber buffers
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
AVR
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/avr/avr_q.prj},{NB=Rubber buffers AVR-Q-140-50-200-50},{CODE=480221},{DESCRIPTION=AVR-Q-140-50-200-50},{DIM01=200},{DIM02=72},{DIM03=50},{DIM04=140},{DIM05=10000},{DIM06=28000},{DIM07=5},{DIM08=12},{WEIGHT=6442}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
H
[mm]
DIM03
h1
[mm]
DIM04
I1
[mm]
DIM05
Min. load
[N]
DIM06
Max. load
[N]
DIM07
Min. Deflection
[mm]
DIM08
Max. Deflection
[mm]
WEIGHT
Weight
[g]
Rubber buffers AVR-Q-140-...
480221
AVR-Q-140-50-200-50
200
72
50
140
10000
28000
5
12
6442
Rubber buffers AVR-Q-140-...
480223
AVR-Q-140-100-200-50
200
122
100
140
12000
23000
15
30
7662
Rubber buffers AVR-Q-140-...
480225
AVR-Q-140-105-200-50
200
172
150
140
11000
21000
25
45
8808
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求