目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 505.5 - Quick-insert dowels for T-slots
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 505.5
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_505_5/gn_505_5.prj},{NB=Quick-insert dowels for T-slots GN 505.5-10-M6-20-3.5},{CODE=GN.24384},{DESCRIPTION=GN 505.5-10-M6-20-3.5},{DIM01=10},{DIM02=M6},{DIM03=20},{DIM04=10 -2.0},{DIM05=19},{DX=6.000},{DIM06=3.5 -1.0},{DIM07=6.5 -1.5},{E11=10.000},{WEIGHT=9},{R=7.250},{R1=5.000},{E1X=4.500},{H11=3.500},{H22=6.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
a -0.1/-0.6
[mm]
DIM02
d
ⁿ/ₐ
DIM03
l
[mm]
DIM04
e1
[mm]
DIM05
e2 +0.5/-1
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
WEIGHT
Weight
[g]
Quick-insert dowels for T...
GN.24381
GN 505.5-8-M6-20-1.6
8
M6
20
7.9 -0.5
16
1.6 -0.6
5.0 ±1.0
7
Quick-insert dowels for T...
GN.24382
GN 505.5-8-M6-25-1.6
8
M6
25
7.9 -0.5
16
1.6 -0.6
5.0 ±1.0
10
Quick-insert dowels for T...
GN.24383
GN 505.5-8-M6-30-1.6
8
M6
30
7.9 -0.5
16
1.6 -0.6
5.0 ±1.0
13
Quick-insert dowels for T...
GN.24384
GN 505.5-10-M6-20-3.5
10
M6
20
10 -2.0
19
3.5 -1.0
6.5 -1.5
9
Quick-insert dowels for T...
GN.24385
GN 505.5-10-M6-25-3.5
10
M6
25
10 -2.0
19
3.5 -1.0
6.5 -1.5
12
Quick-insert dowels for T...
GN.24386
GN 505.5-10-M6-30-3.5
10
M6
30
10 -2.0
19
3.5 -1.0
6.5 -1.5
15
Quick-insert dowels for T...
GN.24387
GN 505.5-10-M8-20-3.5
10
M8
20
10 -2.0
19
3.5 -1.0
6.5 -1.5
10
Quick-insert dowels for T...
GN.24388
GN 505.5-10-M8-25-3.5
10
M8
25
10 -2.0
19
3.5 -1.0
6.5 -1.5
13
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求