您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 408.1-b - Positioning and supporting elements
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 408.1
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_408_1/gn_408_1_b.prj},{NB=Positioning and supporting elements GN 408.1-ST-16-M10-B},{CODE=GN.41816},{DESCRIPTION=GN 408.1-ST-16-M10-B},{DIM01=M10},{DIM01HELP=10},{DIM02=17},{DIM03=16},{DIM04=12},{DIM05=1.2},{DIM06=17},{DIM07=18.7},{WEIGHT=44}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM01HELP
d1h
ⁿ/ₐ
DIM02
d2
ⁿ/ₐ
DIM03
h ±0.05
ⁿ/ₐ
DIM04
l1
ⁿ/ₐ
DIM05
l2
ⁿ/ₐ
DIM06
sw
ⁿ/ₐ
DIM07
e
ⁿ/ₐ
WEIGHT
Weight
[g]
Positioning and supportin...
GN.41801
GN 408.1-ST-10-M6-B
M6
6
10
10
8
0.8
10
11.0
8
Positioning and supportin...
GN.41811
GN 408.1-ST-16-M6-B
M6
6
10
16
8
0.8
10
11.0
12
Positioning and supportin...
GN.41831
GN 408.1-ST-25-M6-B
M6
6
10
25
8
0.8
10
11.0
18
Positioning and supportin...
GN.41806
GN 408.1-ST-12-M8-B
M8
8
13
12
10
1.0
13
14.3
17
Positioning and supportin...
GN.41821
GN 408.1-ST-20-M8-B
M8
8
13
20
10
1.0
13
14.3
26
Positioning and supportin...
GN.41851
GN 408.1-ST-30-M8-B
M8
8
13
30
10
1.0
13
14.3
37
Positioning and supportin...
GN.41816
GN 408.1-ST-16-M10-B
M10
10
17
16
12
1.2
17
18.7
44
Positioning and supportin...
GN.41836
GN 408.1-ST-25-M10-B
M10
10
17
25
12
1.2
17
18.7
54
Positioning and supportin...
GN.41871
GN 408.1-ST-40-M10-B
M10
10
17
40
12
1.2
17
18.7
83
Positioning and supportin...
GN.41826
GN 408.1-ST-20-M12-B
M12
12
19
20
14
1.6
19
20.9
58
Positioning and supportin...
GN.41861
GN 408.1-ST-32-M12-B
M12
12
19
32
14
1.6
19
20.9
87
Positioning and supportin...
GN.41881
GN 408.1-ST-50-M12-B
M12
12
19
50
14
1.6
19
20.9
130
Positioning and supportin...
GN.41841
GN 408.1-ST-25-M16-B
M16
16
27
25
19
2.0
27
29.7
146
Positioning and supportin...
GN.41876
GN 408.1-ST-40-M16-B
M16
16
27
40
19
2.0
27
29.7
219
Positioning and supportin...
GN.41891
GN 408.1-ST-60-M16-B
M16
16
27
60
19
2.0
27
29.7
315
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求