目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 1130 NI - Assembly tool
Elesa
GENERAL CATALOGUE
Machine elements
Grub-screws thrust pads ring washers
GN 1130
Powered by
CAD模型選擇
{elesa/general_catalogue/09/1_grub_screws_thrust_pads_ring_and_washers/gn_1130/gn_1130_ni.prj},{NB=Assembly tool for levelling elements GN 1130-10-50-NI},{CODE=GN.11315},{DESCRIPTION=GN 1130-10-50-NI},{DIM01=10},{DIM02=11.70},{DIM03=21.5},{DIM04=12.2},{DIM05=87.5},{DIM06=38.5},{DIM07=25.7},{DIM08=27.0},{DIM09=9.5},{DIM10=49},{DIM11=30},{DIM12=50},{DIM13=10.20},{DIM14=40},{DIM15=2.7},{DIM16=2.4},{DIM17=2.1},{WEIGHT=252}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 -0.04/-0.08
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4 min.
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
h4
[mm]
DIM09
k1
[mm]
DIM10
k2
[mm]
DIM11
k3
[mm]
DIM12
l1 +1
[mm]
DIM13
l2
[mm]
DIM14
xmin.
[mm]
DIM15
F1
[N]
DIM16
F2
[N]
DIM17
F3
[N]
WEIGHT
Weight
[g]
Assembly tool GN 1130-8-1...
GN.11301
GN 1130-8-10-NI
8
9.35
21.5
9.9
87.5
38.5
25.7
27.0
9.5
49
30
10
8.75
5
1.5
1.2
0.5
225
Assembly tool GN 1130-8-1...
GN.11303
GN 1130-8-15-NI
8
9.35
21.5
9.9
87.5
38.5
25.7
27.0
9.5
49
30
15
8.75
5
1.5
1.2
0.5
228
Assembly tool GN 1130-8-2...
GN.11305
GN 1130-8-25-NI
8
9.35
21.5
9.9
87.5
38.5
25.7
27.0
9.5
49
30
25
8.75
10
1.5
1.2
0.5
223
Assembly tool GN 1130-8-3...
GN.11307
GN 1130-8-35-NI
8
9.35
21.5
9.9
87.5
38.5
25.7
27.0
9.5
49
30
35
8.75
20
1.5
1.2
0.5
236
Assembly tool GN 1130-10-...
GN.11309
GN 1130-10-15-NI
10
11.70
21.5
12.2
87.5
38.5
25.7
27.0
9.5
49
30
15
10.20
5
2.7
2.4
2.1
233
Assembly tool GN 1130-10-...
GN.11311
GN 1130-10-25-NI
10
11.70
21.5
12.2
87.5
38.5
25.7
27.0
9.5
49
30
25
10.20
15
2.7
2.4
2.1
239
Assembly tool GN 1130-10-...
GN.11313
GN 1130-10-35-NI
10
11.70
21.5
12.2
87.5
38.5
25.7
27.0
9.5
49
30
35
10.20
25
2.7
2.4
2.1
243
Assembly tool GN 1130-10-...
GN.11315
GN 1130-10-50-NI
10
11.70
21.5
12.2
87.5
38.5
25.7
27.0
9.5
49
30
50
10.20
40
2.7
2.4
2.1
252
Assembly tool GN 1130-12-...
GN.11317
GN 1130-12-15-NI
12
14.20
21.5
14.7
87.5
38.5
25.7
27.0
9.5
49
30
15
11.00
5
3.5
3.2
2.8
243
Assembly tool GN 1130-12-...
GN.11319
GN 1130-12-25-NI
12
14.20
21.5
14.7
87.5
38.5
25.7
27.0
9.5
49
30
25
11.00
10
3.5
3.2
2.8
247
Assembly tool GN 1130-12-...
GN.11321
GN 1130-12-35-NI
12
14.20
21.5
14.7
87.5
38.5
25.7
27.0
9.5
49
30
35
11.00
20
3.5
3.2
3.8
258
Assembly tool GN 1130-12-...
GN.11323
GN 1130-12-50-NI
12
14.20
21.5
14.7
87.5
38.5
25.7
27.0
9.5
49
30
50
11.00
35
3.5
3.2
2.8
267
Assembly tool GN 1130-16-...
GN.11325
GN 1130-16-25-NI
16
18.60
25.0
19.2
92.5
47.5
31.0
27.0
9.5
49
30
25
15.10
10
4.8
4.5
4.1
318
Assembly tool GN 1130-16-...
GN.11327
GN 1130-16-50-NI
16
18.60
25.0
19.2
92.5
47.5
31.0
27.0
9.5
49
30
50
15.10
15
4.8
4.5
4.1
350
Assembly tool GN 1130-16-...
GN.11329
GN 1130-16-75-NI
16
18.60
25.0
19.2
92.5
47.5
31.0
27.0
9.5
49
30
75
15.10
35
4.8
4.5
4.1
392
Assembly tool GN 1130-20-...
GN.11291
GN 1130-20-50-NI
20
24.50
30.0
25.0
114.0
55.9
36.5
32.6
11.0
56
36
50
19.70
25
10.0
8.5
6.5
442
Assembly tool GN 1130-20-...
GN.11293
GN 1130-20-75-NI
20
24.50
30.0
25.0
114.0
55.9
36.5
32.6
11.0
56
36
75
19.70
45
10.0
8.5
6.5
490
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 6311.1 - ELESA-Thrust pads with retainer ring
Elesa
01.07.2024
GN 425.3 - ELESA-Tubular handles
Elesa
01.07.2024
DIN 172 - ELESA-Guide bushings
Elesa
01.07.2024
EWNM-SST-p - ELESA-Wing nuts
Elesa
01.07.2024
K0770 - Ring bolts swivel and 360° rotatable, grade 8
KIPP
27.05.2024
GN 1130 NI - Stainless Steel-Lifting pins, self-locking
Elesa+Ganter
21.06.2024
GN 1132 - ELESA-Fastening bushings
Elesa
01.07.2024
GN 1130 ST - ELESA-Assembly tool
Elesa
01.07.2024
GN 111 - ELESA-Ball chains
Elesa
01.07.2024
GN 114.6 - ELESA-Lock pins
Elesa
01.07.2024
DIN 580 - ELESA-Lifting eyebolts
Elesa
01.07.2024
GN 586 - Load rings (rotating)
JW Winco
25.06.2024
GN586.1 - Load rings (rotating)
Berger Tools
22.05.2023
GN 416.1 - ELESA-Positioning flange
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求