目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 314 - Quick release pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 314
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn314/gn314_sc.prj},{NB=Quick release pins GN 314-12-35-L-SC-NI (1)},{D1=12},{L1=35},{B1=7.5},{B2=3},{D2=14.6},{D3=4},{D4=23.0},{D5=18},{L2=6.0},{L3=35.0},{L4=43.5},{VERS=3},{CODE=GN.12413},{DESCRIPTION=GN 314-12-35-L-SC-NI},{POS=1},{DIM01=12},{DIM02=14.6},{DIM03=4},{DIM04=23.0},{DIM05=18},{DIM06=35},{DIM07=6.0},{DIM08=35.0},{DIM09=43.5},{DIM10=7.5},{DIM11=3},{DIM12=74},{WEIGHT=73}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
d5
[mm]
DIM06
l1
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
b1
[mm]
DIM11
b2
[mm]
DIM12
Double sided shearing force
[KN]
WEIGHT
Weight
[g]
Quick release pins GN 314...
GN.12371
GN 314-8-20-L-SC-NI
8
9.5
3
23.0
18
20
4.5
35.0
43.5
7.5
3
30
47
Quick release pins GN 314...
GN.12373
GN 314-8-25-L-SC-NI
8
9.5
3
23.0
18
25
4.5
35.0
43.5
7.5
3
30
49
Quick release pins GN 314...
GN.12375
GN 314-8-30-L-SC-NI
8
9.5
3
23.0
18
30
4.5
35.0
43.5
7.5
3
30
51
Quick release pins GN 314...
GN.12377
GN 314-8-35-L-SC-NI
8
9.5
3
23.0
18
35
4.5
35.0
43.5
7.5
3
30
53
Quick release pins GN 314...
GN.12379
GN 314-8-40-L-SC-NI
8
9.5
3
23.0
18
40
4.5
35.0
43.5
7.5
3
30
55
Quick release pins GN 314...
GN.12381
GN 314-8-50-L-SC-NI
8
9.5
3
23.0
18
50
4.5
35.0
43.5
7.5
3
30
62
Quick release pins GN 314...
GN.12383
GN 314-10-20-L-SC-NI
10
12.6
3
23.0
18
20
4.5
35.0
43.5
7.5
3
46
37
Quick release pins GN 314...
GN.12385
GN 314-10-25-L-SC-NI
10
12.6
3
23.0
18
25
4.5
35.0
43.5
7.5
3
46
37
Quick release pins GN 314...
GN.12387
GN 314-10-30-L-SC-NI
10
12.6
3
23.0
18
30
4.5
35.0
43.5
7.5
3
46
59
Quick release pins GN 314...
GN.12389
GN 314-10-35-L-SC-NI
10
12.6
3
23.0
18
35
4.5
35.0
43.5
7.5
3
46
62
Quick release pins GN 314...
GN.12391
GN 314-10-40-L-SC-NI
10
12.6
3
23.0
18
40
4.5
35.0
43.5
7.5
3
46
65
Quick release pins GN 314...
GN.12393
GN 314-10-50-L-SC-NI
10
12.6
3
23.0
18
50
4.5
35.0
43.5
7.5
3
46
71
Quick release pins GN 314...
GN.12395
GN 314-10-60-L-SC-NI
10
12.6
3
23.0
18
60
4.5
35.0
43.5
7.5
3
46
77
Quick release pins GN 314...
GN.12411
GN 314-12-30-L-SC-NI
12
14.6
4
23.0
18
30
6.0
35.0
43.5
7.5
3
74
69
Quick release pins GN 314...
GN.12413
GN 314-12-35-L-SC-NI
12
14.6
4
23.0
18
35
6.0
35.0
43.5
7.5
3
74
73
Quick release pins GN 314...
GN.12415
GN 314-12-40-L-SC-NI
12
14.6
4
23.0
18
40
6.0
35.0
43.5
7.5
3
74
77
Quick release pins GN 314...
GN.12417
GN 314-12-50-L-SC-NI
12
14.6
4
23.0
18
50
6.0
35.0
43.5
7.5
3
74
86
Quick release pins GN 314...
GN.12419
GN 314-12-60-L-SC-NI
12
14.6
4
23.0
18
60
6.0
35.0
43.5
7.5
3
74
95
Quick release pins GN 314...
GN.12421
GN 314-12-70-L-SC-NI
12
14.6
4
23.0
18
70
6.0
35.0
43.5
7.5
3
74
104
Quick release pins GN 314...
GN.12423
GN 314-12-80-L-SC-NI
12
14.6
4
23.0
18
80
6.0
35.0
43.5
7.5
3
74
112
Quick release pins GN 314...
GN.12441
GN 314-16-30-L-SC-NI
16
19.7
5
35.5
28
30
7.5
40.5
65.0
12.0
4
136
141
Quick release pins GN 314...
GN.12443
GN 314-16-35-L-SC-NI
16
19.7
5
35.5
28
35
7.5
40.5
65.0
12.0
4
136
151
Quick release pins GN 314...
GN.12445
GN 314-16-40-L-SC-NI
16
19.7
5
35.5
28
40
7.5
40.5
65.0
12.0
4
136
156
Quick release pins GN 314...
GN.12447
GN 314-16-50-L-SC-NI
16
19.7
5
35.5
28
50
7.5
40.5
65.0
12.0
4
136
171
Quick release pins GN 314...
GN.12449
GN 314-16-60-L-SC-NI
16
19.7
5
35.5
28
60
7.5
40.5
65.0
12.0
4
136
187
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
07090 - T-nuts
norelem
30.05.2024
GN 214.2 - ELESA-Lock pins
Elesa
01.07.2024
GN 113.7 - ELESA-Ball lock pins
Elesa
01.07.2024
VLSK-B - ELESA-Security lobe knobs
Elesa
01.07.2024
GN 114.3 - ELESA-Lock pins
Elesa
01.07.2024
GN 111 - ELESA-Ball chains
Elesa
01.07.2024
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type A, P...
Ganter
19.06.2024
GN 927 - Clamping levers with eccentrical cam with threaded stud, Type A, P...
Elesa+Ganter
21.06.2024
GN 113.11 - ELESA-Ball lock pins
Elesa
26.09.2023
GN 111.2 - ELESA-Retaining cables
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求