目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 412 - Mini indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 412
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_412/gn_412_asmtab.prj},{NB=Mini indexing plungers GN 412-10-47-B-2(closed)},{CODE=GN.41190},{DESCRIPTION=GN 412-10-47-B-2},{POS=closed},{DIM01=10},{DIM02=10},{DIM03=-},{DIM03X=0.000},{DIM04=M5},{DIM04X=5.000},{DIM05=33},{DIM06=47},{DIM07=34},{DIM08=35},{DIM09=39},{DIM10=10},{DIM11=-},{DIM10X=0.000},{DIM12=18},{DIM13=14},{DIM14=17},{DIM15=12},{DIM15X=12.000},{DIM16=9},{DIM17=35},{WEIGHT=154},{DIMXXX=47.000},{VER=B},{PPATH=gn_412_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 +0.1 +0.05 Mounting hole
[mm]
DIM02
d1 +0 -0.06d2
[mm]
DIM03
d2
[mm]
DIM04
d3
ⁿ/ₐ
DIM05
d4
[mm]
DIM06
b
[mm]
DIM07
h
[mm]
DIM08
k
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
l4
[mm]
DIM13
s
[mm]
DIM14
sw
[mm]
DIM15
t
[mm]
DIM16
Spring preload
[N]
DIM17
Spring max load
[N]
WEIGHT
Weight
[g]
Mini indexing plungers GN...
GN.41171
GN 412-5-35-B-1
5
5
4.3
-
25
35
26
25
32
6
6
14
12
12
-
5
15
132
Mini indexing plungers GN...
GN.41177
GN 412-6-35-B-1
6
6
4.3
-
25
35
26
25
32
6
6
14
12
12
-
5
15
134
Mini indexing plungers GN...
GN.41183
GN 412-8-47-B-1
8
8
5.3
-
33
47
34
35
39
10
10
18
14
17
-
9
35
139
Mini indexing plungers GN...
GN.41189
GN 412-10-47-B-1
10
10
5.3
-
33
47
34
35
39
10
10
18
14
17
-
9
35
142
Mini indexing plungers GN...
GN.41172
GN 412-5-35-B-2
5
5
-
M4
25
35
26
25
32
6
-
14
12
12
10
5
15
138
Mini indexing plungers GN...
GN.41178
GN 412-6-35-B-2
6
6
-
M4
25
35
26
25
32
6
-
14
12
12
10
5
15
145
Mini indexing plungers GN...
GN.41184
GN 412-8-47-B-2
8
8
-
M5
33
47
34
35
39
10
-
18
14
17
12
9
35
151
Mini indexing plungers GN...
GN.41190
GN 412-10-47-B-2
10
10
-
M5
33
47
34
35
39
10
-
18
14
17
12
9
35
154
Mini indexing plungers GN...
GN.41174
GN 412-5-35-C-1
5
5
4.3
-
25
35
26
25
32
6
6
14
12
12
-
5
15
133
Mini indexing plungers GN...
GN.41180
GN 412-6-35-C-1
6
6
4.3
-
25
35
26
25
32
6
6
14
12
12
-
5
15
138
Mini indexing plungers GN...
GN.41186
GN 412-8-47-C-1
8
8
5.3
-
33
47
34
35
39
10
10
18
14
17
-
9
35
140
Mini indexing plungers GN...
GN.41192
GN 412-10-47-C-1
10
10
5.3
-
33
47
34
35
39
10
10
18
14
17
-
9
35
143
Mini indexing plungers GN...
GN.41175
GN 412-5-35-C-2
5
5
-
M4
25
35
26
25
32
6
-
14
12
12
10
5
15
139
Mini indexing plungers GN...
GN.41181
GN 412-6-35-C-2
6
6
-
M4
25
35
26
25
32
6
-
14
12
12
10
5
15
146
Mini indexing plungers GN...
GN.41187
GN 412-8-47-C-2
8
8
-
M5
33
47
34
35
39
10
-
18
14
17
12
9
35
152
Mini indexing plungers GN...
GN.41193
GN 412-10-47-C-2
10
10
-
M5
33
47
34
35
39
10
-
18
14
17
12
9
35
155
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求