目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VR-GXX - Three-spoke handwheels
Elesa
GENERAL CATALOGUE
Rotary controls
Handwheels with indicator
VR-XX
Powered by
CAD模型選擇
{elesa/general_catalogue/07/4_handwheels_with_handknobs/vr_xx/277_vr_asmtab.prj},{NB=Three-spoke handwheels VR.200-GXX2},{CODE=CE.31401},{DESCRIPTION=VR.200-GXX2},{DIM01=200},{DIM02=56},{DIM03=26},{DIM04=32},{DIM05=40},{DIM06=76},{DIM07=15},{DIM08=24},{DIM09=78},{WEIGHT=810},{HANDWHEEL=GA02-GA12-GW12},{DIM11=-},{NDM=10.000},{KDM=8.160},{PR1=16.000},{PR2=5.000},{PR3=31.000},{R1=5.000},{R2=3.000},{R3=45.000},{KUT=12.500},{HD=76.000},{HL=34.000},{HD1=57.000},{HL1=1.000},{A1=31.600},{A2=39.000},{A3=45.000},{A4=30.500},{A5=37.000},{L=90.000},{D=28.000},{D1=22.000},{H=17.000},{RUCKA=76.000},{SIZE=2.000},{PPATH=277_vr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
dmax
[mm]
DIM04
pmax
[mm]
DIM05
d1
[mm]
DIM06
d3
[mm]
DIM07
l1
[mm]
DIM08
B
[mm]
DIM09
K
[mm]
WEIGHT
Weight
[g]
HANDWHEEL
Handwheel/indicator combinations
[mm]
Three-spoke handwheels VR...
CE.31201
VR.160-GXX2
160
50
20
30
32
76
15
22
73
500
GA02-GA12-GW12
Three-spoke handwheels VR...
CE.31401
VR.200-GXX2
200
56
26
32
40
76
15
24
78
810
GA02-GA12-GW12
Three-spoke handwheels VR...
CE.31501
VR.250-GXX5
250
67
34
25
49
122
15
30
87
1420
GA05
Three-spoke handwheels VR...
CE.31601
VR.300-GXX5
300
78
42
35
58
122
18
33
98
2250
GA05
Three-spoke handwheels VR...
CE.31701
VR.375-GXX5
375
108
45
55
58
122
26
40
119
4010
GA05
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求