目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.222 - Tapered handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
I.222
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/l_222_combi/181_i_222.prj},{NB=Tapered handles I.222/40 M-10},{CODE=21102},{DESCRIPTION=I.222/40 M-10},{DIM01=26},{DIM02=42},{DIM03=M10},{DIM04=17},{DIM05=30},{DIM06=5.0},{P=1.500},{WEIGHT=20},{SIZE=3.000},{D=10}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
l1
[mm]
WEIGHT
Weight
[g]
Tapered handles I.222/25 ...
20901
I.222/25 M-6
15
25
M6
12
16
3.5
5
Tapered handles I.222/30 ...
21001
I.222/30 M-8
20
31
M8
14
20
3.5
9
Tapered handles I.222/40 ...
21101
I.222/40 M-8
26
42
M8
17
20
5.0
22
Tapered handles I.222/40 ...
21102
I.222/40 M-10
26
42
M10
17
30
5.0
20
Tapered handles I.222/55 ...
21201
I.222/55 M-10
33
54
M10
20
35
8.0
42
Tapered handles I.222/55 ...
21202
I.222/55 M-12
33
54
M12
20
35
8.0
40
Tapered handles I.222/70 ...
21301
I.222/70 M-12
38
68
M12
23
45
11.0
73
Tapered handles I.222/90 ...
21401
I.222/90 M-14
41
87
M14
25
55
14.0
111
Tapered handles I.222/90 ...
21402
I.222/90 M-16
41
87
M16
25
55
14.0
109
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求