您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ETH-CLEAN - Tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
ETH.
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/eth_combi/eth_clean_asmtab.prj},{NB=Tubular handles ETH.35-1000-CLEAN},{CODE=150941},{DESCRIPTION=ETH.35-1000-CLEAN},{DIM01=34.5},{DIM02=1000±1},{DIM03=1057},{DIM04=10.5},{DIM05=85},{DIM06=67.5},{DIM07=28},{DIM08=15},{DIM09=951},{DIM10=18.5},{DIM11=4},{DIM12=35},{DIM13=91},{DIM14=1200},{DIM15=1400},{WEIGHT=810},{F=1000.000},{COLOR=0.75,0.75,0.75,0.00},{PPATH=eth_clean_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
h4
[mm]
DIM09
l1
[mm]
DIM10
l3
[mm]
DIM11
d2
[mm]
DIM12
C
[mm]
DIM13
x
[mm]
DIM14
F2
[N]
DIM15
F2
[N]
WEIGHT
Weight
[g]
Tubular handles ETH.28-30...
150911
ETH.28-300-CLEAN
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-40...
150913
ETH.28-400-CLEAN
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-50...
150915
ETH.28-500-CLEAN
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-60...
150917
ETH.28-600-CLEAN
27.5
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28
86
1200
1500
335
Tubular handles ETH.28-70...
150919
ETH.28-700-CLEAN
27.5
700±1
739
10.5
68
54.0
20
15
648
20.3
4
28
86
900
1200
368
Tubular handles ETH.35-30...
150931
ETH.35-300-CLEAN
34.5
300±1
357
10.5
85
67.5
28
15
251
18.5
4
35
91
3000
3100
397
Tubular handles ETH.35-40...
150933
ETH.35-400-CLEAN
34.5
400±1
457
10.5
85
67.5
28
15
351
18.5
4
35
91
2700
2800
456
Tubular handles ETH.35-50...
150935
ETH.35-500-CLEAN
34.5
500±1
557
10.5
85
67.5
28
15
451
18.5
4
35
91
2500
2600
515
Tubular handles ETH.35-60...
150937
ETH.35-600-CLEAN
34.5
600±1
657
10.5
85
67.5
28
15
551
18.5
4
35
91
1900
2100
574
Tubular handles ETH.35-70...
150939
ETH.35-700-CLEAN
34.5
700±1
757
10.5
85
67.5
28
15
651
18.5
4
35
91
1900
2100
633
Tubular handles ETH.35-10...
150941
ETH.35-1000-CLEAN
34.5
1000±1
1057
10.5
85
67.5
28
15
951
18.5
4
35
91
1200
1400
810
Tubular handles ETH.28-30...
150911-LE
ETH.28-300-CLEAN-LE
27.5
300±1
339
10.5
68
54.0
20
15
248
20.3
4
28
86
2400
2800
235
Tubular handles ETH.28-40...
150913-LE
ETH.28-400-CLEAN-LE
27.5
400±1
439
10.5
68
54.0
20
15
348
20.3
4
28
86
2000
2300
268
Tubular handles ETH.28-50...
150915-LE
ETH.28-500-CLEAN-LE
27.5
500±1
539
10.5
68
54.0
20
15
448
20.3
4
28
86
1800
2000
301
Tubular handles ETH.28-60...
150917-LE
ETH.28-600-CLEAN-LE
27.5
600±1
639
10.5
68
54.0
20
15
548
20.3
4
28
86
1200
1500
335
Tubular handles ETH.28-70...
150919-LE
ETH.28-700-CLEAN-LE
27.5
700±1
739
10.5
68
54.0
20
15
648
20.3
4
28
86
900
1200
368
Tubular handles ETH.35-30...
150931-LE
ETH.35-300-CLEAN-LE
34.5
300±1
357
10.5
85
67.5
28
15
251
18.5
4
35
91
3000
3100
397
Tubular handles ETH.35-40...
150933-LE
ETH.35-400-CLEAN-LE
34.5
400±1
457
10.5
85
67.5
28
15
351
18.5
4
35
91
2700
2800
456
Tubular handles ETH.35-50...
150935-LE
ETH.35-500-CLEAN-LE
34.5
500±1
557
10.5
85
67.5
28
15
451
18.5
4
35
91
2500
2600
515
Tubular handles ETH.35-60...
150937-LE
ETH.35-600-CLEAN-LE
34.5
600±1
657
10.5
85
67.5
28
15
551
18.5
4
35
91
1900
2100
574
Tubular handles ETH.35-70...
150939-LE
ETH.35-700-CLEAN-LE
34.5
700±1
757
10.5
85
67.5
28
15
651
18.5
4
35
91
1900
2100
633
Tubular handles ETH.35-10...
150941-LE
ETH.35-1000-CLEAN-LE
34.5
1000±1
1057
10.5
85
67.5
28
15
951
18.5
4
35
91
1200
1400
810
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求