目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERZ-SST - Adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
ERZ.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/erz_combi/erz_sst.prj},{NB=Adjustable handles ERZ.63 SST-M8-C6},{CODE=239136-C6},{DESCRIPTION=ERZ.63 SST-M8-C6},{DIM01=63},{DIM02=M8},{DIM03=72.5},{DIM04=19},{DIM05=38.5},{DIM06=42.0},{DIM07=10},{DIM08=31.0},{DIM09=3.5},{DIM10=30.0},{DIM11=13.5},{DIM12=13.5},{DIM13=24},{WEIGHT=34},{NDM=8.000},{KDM=6.647},{COLOR=0.66,0.12,0.12,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERZ.44...
239102-C1
ERZ.44 SST-M4-C1
44
M4
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
17
Adjustable handles ERZ.44...
239102-C2
ERZ.44 SST-M4-C2
44
M4
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
17
Adjustable handles ERZ.44...
239102-C3
ERZ.44 SST-M4-C3
44
M4
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
17
Adjustable handles ERZ.44...
239102-C6
ERZ.44 SST-M4-C6
44
M4
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
17
Adjustable handles ERZ.44...
239105-C1
ERZ.44 SST-M5-C1
44
M5
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
16
Adjustable handles ERZ.44...
239105-C2
ERZ.44 SST-M5-C2
44
M5
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
16
Adjustable handles ERZ.44...
239105-C3
ERZ.44 SST-M5-C3
44
M5
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
16
Adjustable handles ERZ.44...
239105-C6
ERZ.44 SST-M5-C6
44
M5
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
16
Adjustable handles ERZ.44...
239106-C1
ERZ.44 SST-M6-C1
44
M6
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
15
Adjustable handles ERZ.44...
239106-C2
ERZ.44 SST-M6-C2
44
M6
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
15
Adjustable handles ERZ.44...
239106-C3
ERZ.44 SST-M6-C3
44
M6
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
15
Adjustable handles ERZ.44...
239106-C6
ERZ.44 SST-M6-C6
44
M6
52.0
16
30.5
34.0
8
24.5
3.5
22.5
10.0
11.0
18
15
Adjustable handles ERZ.63...
239135-C1
ERZ.63 SST-M6-C1
63
M6
72.5
19
38.5
42.0
10
31.0
3.5
30.0
13.5
13.5
24
36
Adjustable handles ERZ.63...
239135-C2
ERZ.63 SST-M6-C2
63
M6
72.5
19
38.5
42.0
10
31.0
3.5
30.0
13.5
13.5
24
36
Adjustable handles ERZ.63...
239135-C3
ERZ.63 SST-M6-C3
63
M6
72.5
19
38.5
42.0
10
31.0
3.5
30.0
13.5
13.5
24
36
Adjustable handles ERZ.63...
239135-C6
ERZ.63 SST-M6-C6
63
M6
72.5
19
38.5
42.0
10
31.0
3.5
30.0
13.5
13.5
24
36
Adjustable handles ERZ.63...
239136-C1
ERZ.63 SST-M8-C1
63
M8
72.5
19
38.5
42.0
10
31.0
3.5
30.0
13.5
13.5
24
34
Adjustable handles ERZ.63...
239136-C2
ERZ.63 SST-M8-C2
63
M8
72.5
19
38.5
42.0
10
31.0
3.5
30.0
13.5
13.5
24
34
Adjustable handles ERZ.63...
239136-C3
ERZ.63 SST-M8-C3
63
M8
72.5
19
38.5
42.0
10
31.0
3.5
30.0
13.5
13.5
24
34
Adjustable handles ERZ.63...
239136-C6
ERZ.63 SST-M8-C6
63
M8
72.5
19
38.5
42.0
10
31.0
3.5
30.0
13.5
13.5
24
34
Adjustable handles ERZ.78...
239155-C1
ERZ.78 SST-M8-C1
78
M8
89.5
23
45.0
50.5
14
36.0
3.5
35.0
16.0
16.0
26
58
Adjustable handles ERZ.78...
239155-C2
ERZ.78 SST-M8-C2
78
M8
89.5
23
45.0
50.5
14
36.0
3.5
35.0
16.0
16.0
26
58
Adjustable handles ERZ.78...
239155-C3
ERZ.78 SST-M8-C3
78
M8
89.5
23
45.0
50.5
14
36.0
3.5
35.0
16.0
16.0
26
58
Adjustable handles ERZ.78...
239155-C6
ERZ.78 SST-M8-C6
78
M8
89.5
23
45.0
50.5
14
36.0
3.5
35.0
16.0
16.0
26
58
Adjustable handles ERZ.78...
239156-C1
ERZ.78 SST-M10-C1
78
M10
89.5
23
45.0
50.5
14
36.0
3.5
35.0
16.0
16.0
26
55
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求