目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
85220 - High response servo-proportional valve with feedback and integrated electronics ISO 4401-05
Duplomatic
Group 8: PROPORTIONAL VALVES
85 220 DXE5J High response servo-proportional valve with feedback and integrated electronics ISO 4401-05
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/85220/85220_asmtab.prj},{NB=DXE5J-LZ60F1/31N-E0K11A},{TIPO=DX},{E=E},{DN=5 = ISO 4401-05},{J=J},{ST=LZ = zero overlap for low leakage},{SF=60},{FS=F1},{SER=31},{GU=N},{RS=E0},{K=K11},{PIN=A},{PPATH=85220_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
DN
Nominal size
ⁿ/ₐ
J
Digital integrated electronics for valves with feedback
ⁿ/ₐ
ST
Spool type
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K
Main connector 6 pin + PE
ⁿ/ₐ
DXE5J-LZ60F1/31N-E0K11A
DX
E
5 = ISO 4401-05
J
LZ = zero overlap for low...
31
K11
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求