目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
PRE*GH - Proportional pressure relief valve with fieldbus electronics
Duplomatic
Group 8: PROPORTIONAL VALVES
81 321 PRE*G* - Proportional pressure relief valve with standard integrated electronics-ISO 6264
Powered by
CAD模型選擇
{duplomatic/08_proportional_valves/81321/81321_gh_asmtab.prj},{NB=PRE10GH-070/32N-E0K16D1/EC00},{TIPO=PR},{E=E},{DN=10},{GH=GH},{PC=070},{SER=32},{GU=N},{RS=E0},{K16=K16},{X7=0},{X4=0},{X2X3=EC},{COD1=81220},{COD2=21300},{PLATE=Off},{W=},{PPATH=../81321/81321_gh_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
E
Electric proportional control
ⁿ/ₐ
GH
Electronics for open loop with fieldbus communication
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
K16
Main connection 11 pin + PE
ⁿ/ₐ
X1
Main connection configuration
ⁿ/ₐ
PRE10GH-070/32N-E0K16D1/E...
PR
E
GH
32
K16
D1 = one command
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求