目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Spheric swivel Type LSF - ISO 6982/DIN 24338
Duplomatic
Group 7: ACTUATORS
71 000 HC2 Hydraulic cylinders ISO 6020-2
Accessories
Powered by
CAD模型選擇
{duplomatic/07_actuators/71000/accessori/iso6982_asmtab.prj},{NB=LSF-28(0)},{TIP=LSF-28},{ANG=0},{MM=28},{MML=45},{AX=29},{B=30},{C=58},{CB=22},{CH=65},{CN=25},{EN=25},{H=96},{KK=M20x1.5},{LF=27},{K=M8x20},{NDM1=20},{KDM1=18.376},{P=1.500},{A=27},{R2=29.0},{D5=54},{RSC=4.25},{HSC=5},{R1SC=0.5},{H1SC=2.5},{SWSC=4.0},{DIST=38},{VER=1},{CDV=25},{CMAX=48.0},{PESO=0.62},{PPATH=iso6982_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TIP
Type
[mm]
MM
Ø Stelo - filetto standrad
[mm]
AX
min
[mm]
B
[mm]
C
max
[mm]
CB
[mm]
CH
[mm]
CN
Ø H7
[mm]
EN
h12
[mm]
H
[mm]
KK
(Metrico)
ⁿ/ₐ
LF
[mm]
K
Bolt UNI 5931
[mm]
CDV
Torque
[Nm]
CMAX
Max load
[kN]
PESO
Mass
[kg]
LSF-14
LSF-14
14
17
16
32
11
38
12
12
54
M12x1.25
14
M5x16
6
10.8
0.10
LSF-18
LSF-18
18
19
21
40
13
44
16
16
64
M14x1.5
20
M6x14
10
17.6
0.21
LSF-22
LSF-22
22
23
25
47
17
52
20
20
75
M16x1.5
22
M8x20
25
30.0
0.35
LSF-28
LSF-28
28
29
30
58
22
65
25
25
96
M20x1.5
27
M8x20
25
48.0
0.62
LSF-36
LSF-36
36
37
38
71
28
80
32
32
119
M27x2
32
M10x25
49
67.0
1.17
LSF-45
LSF-45
45
46
47
90
33
97
40
40
146
M33x2
41
M10x30
49
100.0
2.15
LSF-56
LSF-56
56
57
58
109
41
120
50
50
180
M42x2
50
M12x35
86
156.0
3.75
LSF-70
LSF-70
70
64
70
132
53
140
63
63
212
M48x2
62
M16x40
210
255.0
7.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求