目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
Female clevis Type FRC - ISO 8133
Duplomatic
Group 7: ACTUATORS
71 000 HC2 Hydraulic cylinders ISO 6020-2
Accessories
Powered by
CAD模型選擇
{duplomatic/07_actuators/71000/accessori/fork_joint_hinge_with_pin_asmtab.prj},{NB=FRC-28},{TIP=FRC-28},{MM=28},{MML=45},{M=32},{CE=60},{CK=20},{CL=62},{CM=30},{ER=29},{KK=M20x1.5},{LE=32},{K=M6x6},{PPATH=fork_joint_hinge_with_pin_asmtpl.prj},{CMAX=50.0},{PESO=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TIP
Type
ⁿ/ₐ
MM
Ø Stelo - filetto standrad
[mm]
MML
Ø Stelo - filetto leggero
[mm]
M
CH
[mm]
CE
js13
[mm]
CK
Ø H9
[mm]
CL
max
[mm]
CM
b12
[mm]
ER
max
[mm]
KK
ⁿ/ₐ
LE
min
[mm]
K
Bolt
ⁿ/ₐ
CMAX
Max load
[kN]
PESO
Mass
[kg]
FRC-12
FRC-12
12
18
19
32
10
26
12
12
M10x1.25
13
M5x5
8.0
0.1
FRC-14
FRC-14
14
22
21
36
12
34
16
17
M12x1.25
19
M5x5
12.5
0.2
FRC-18
FRC-18
18
28
21
38
14
42
20
17
M14x1.5
19
M5x5
20.0
0.2
FRC-22
FRC-22
22
36
32
54
20
62
30
29
M16x1.5
32
M6x6
32.0
0.5
FRC-28
FRC-28
28
45
32
60
20
62
30
29
M20x1.5
32
M6x6
50.0
1.0
FRC-36
FRC-36
36
56
40
75
28
83
40
34
M27x2
39
M6x6
80.0
1.8
FRC-45
FRC-45
45
70
56
99
36
103
50
50
M33x2
54
M8x8
125.0
3.7
FRC-56
FRC-56
56
90
56
113
45
123
60
53
M42x2
57
M8x8
200.0
5.6
FRC-70
FRC-70
70
110
75
126
56
143
70
59
M48x2
63
M12x12
320.0
9.3
FRC-90
FRC-90
90
140
95
168
70
163
80
78
M64x3
83
M12x12
500.0
20.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求