目錄: Duplomatic
Created: 25.11.2011
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duplomatic
RPC1 - Pressure and temperature compensated flow control valve
Duplomatic
Group 3: FLOW CONTROL VALVES
32 200 RPC1 Pressure and temperature compensated flow control valve - subplate mounting - ISO 6263-03 (CETOP 03)
Powered by
CAD模型選擇
{duplomatic/03_flow_control_valves/32200/rpc1_asmtab.prj},{NB=RPC1-0,5/T/43},{IDNR=},{VAL=RPC},{TIPO=RPC},{DN=1 = ISO 6263-03 (CETOP 03)},{PC=0,5},{VR=},{CT=Temperature compensation},{ATT=},{PR=},{GU=},{PART1=0113527},{PART2=0210473},{PART3=0210401},{PPATH=rpc1_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
TIPO
Type
ⁿ/ₐ
DN
Size
ⁿ/ₐ
CT
Temperature compensation
ⁿ/ₐ
SER
Series No.
ⁿ/ₐ
RPC1-0,5/T/43
RPC
1 = ISO 6263-03 (CETOP 03...
Temperature compensation
43
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求