目錄: Duometric
Created: 17.01.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Duometric
LVX-ALX
Duometric
Measure
LVX-xxx
Powered by
CAD模型選擇
{duometric/measure/lvx-xxx/lvx_alx_asmtab.prj},{NB=FP-50-00129},{NR=FP-50-00129},{T=LVX-ALX},{LP=2},{D=161x126x60},{G=230},{IP=IP00},{U=24},{DO=3},{DIO=3},{DI=1},{EXT=2 analog voltage outputs},{CAN=Y},{SI=RS232},{NAL=0},{INT=CAN / RS232 / Analogwert / Digital 6},{NK=ROHS / REACH / CE / cCSAus},{PPATH=lvx-alx/lvx_alx_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
NR
Order number
ⁿ/ₐ
T
Product name
ⁿ/ₐ
LP
Number of light grids
ⁿ/ₐ
D
Dimensions L/W/H
[mm]
G
Weight
[g]
IP
Degree of protection
ⁿ/ₐ
U
Operating voltage
[VDC]
DO
Digital output (basic module)
ⁿ/ₐ
DIO
Digital IO (basic module)
ⁿ/ₐ
DI
Digital input (basic module)
ⁿ/ₐ
EXT
Extension module
ⁿ/ₐ
CAN
CAN-Bus interface
ⁿ/ₐ
SI
Service interface
ⁿ/ₐ
NAL
Number of indicator profiles
ⁿ/ₐ
INT
Data interface
ⁿ/ₐ
NK
Compliance
ⁿ/ₐ
FP-50-00129
FP-50-00129
LVX-ALX
2
161x126x60
230
IP00
24
3
3
1
2 analog voltage outputs
Y
RS232
0
CAN / RS232 / Analogwert ...
ROHS / REACH / CE / cCSAu...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求