目錄: Draintech
Created: 24.10.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Draintech
GEARBOX RQ13 - GEARBOX RQ13
Draintech
Right angle gearbox
Powered by
CAD模型選擇
{draintech/right_angle_gearbox/gearbox_rq13_asmtab.prj},{NB=RQ 13 134 1:1 71 B5},{FC=13},{VER=},{TR=134},{RAT=1:1},{FLANGE=71 B5},{FLANGEX='71 B5','80 B5','80 B14','90 B5','90 B14','100-112 B5','100-112 B14'},{C=32},{G2=122},{G3=18.0},{G4=15},{G5=80.0},{L1=114},{L3L9=2.0},{L4=132},{L6=67},{L8=0},{L10=0.0},{L11=237.0},{H2=0},{H21=0.0},{H22=0},{H23=0},{H3=0.0},{H4=0},{P1=M8x20},{M1=8},{P11=20},{P2=M10x25},{M2=10},{P22=25},{D1=0},{PPATH=parts/right_angle_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TR
Size G1
ⁿ/ₐ
A
A Ø H7
[mm]
C
C Ø h7
[mm]
G6
[mm]
G7
[mm]
G8
[mm]
L6
[mm]
L12
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
P3
ⁿ/ₐ
RQ 13 86 1:1 56 B5
86
9
24
120
100
80
43
90
10.4
3
23
4
11
M6
RQ 13 110 1:1 63 B5
110
11
26
140
115
95
55
105
12.8
4
23
4
11
M8
RQ 13 134 1:1 71 B5
134
14
32
160
130
110
67
125
16.3
5
30
4
13
M8
RQ 13 166 1:1 71 B5
166
14
45
160
130
110
83
160
16.3
5
30
4
15
M8
RQ 13 200 1:1 90 B5
200
24
55
200
165
130
100
220
27.3
8
50
5
23
M10
RQ 13 250 1:1 132 B5
250
38
70
300
265
230
125
250
41.3
10
80
6
25
M12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求