您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
Set Screw Wide Slot Take Up Inch Bore - Stainless Housing, Corrosion Resistant Insert - SC Take-Up Bearings -Wide Slot -(Normal Duty) -Polymer Housed -Corrosion Resistant Insert -E-Z KLEEN
Dodge
Mounted Bearings
Ball Bearings
Washdown
EZ Kleen
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/washdown/ez_kleen/wstu_scez_shcr_hi_asmtab.prj},{NB=136950},{SERIES=206},{SS=1-1/4},{SS1=1.250000},{PN=136950},{DESCRIPTION=WSTU-SCEZ-104S-SHCR},{W=3.31},{FS=WS308},{BOD=2.440900},{A=1.52},{B=4.99},{C=0.530},{C1=0.530},{D=2.26},{E=3.10},{F=3/4},{F1=0.750000},{G=0.56},{H=0.65},{J=2.43},{K=1.39},{L=1.57},{M=3.540 / 3.510},{M1=3.540},{N=4.20},{R=0.58},{S=0.94},{T=1.62},{CAPS=2250},{CAPD=4368},{PPATH=wstu_scez_shcr_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
FS
Take-Up Frame Size
ⁿ/ₐ
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
J
[Inch]
K
[Inch]
L
[Inch]
M
[Inch]
N
[Inch]
R
[Inch]
S
[Inch]
T
[Inch]
136947
204
3/4
136947
WSTU-SCEZ-012-SHCR
2.14
WS300
1.23
3.97
0.530
2.20
2.56
5/8
0.56
0.65
2.12
1.15
1.12
3.025 / 2.995
3.63
0.50
0.73
1.38
136948
205
1
136948
WSTU-SCEZ-100-SHCR
2.03
WS300
1.34
3.97
0.530
2.20
2.56
5/8
0.56
0.65
2.12
1.15
1.32
3.025 / 2.995
3.63
0.56
0.78
1.38
136949
206
1-3/16
136949
WSTU-SCEZ-103-SHCR
3.31
WS308
1.52
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.57
3.540 / 3.510
4.20
0.58
0.94
1.62
136950
206
1-1/4
136950
WSTU-SCEZ-104S-SHCR
3.31
WS308
1.52
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.57
3.540 / 3.510
4.20
0.58
0.94
1.62
136951
207
1-1/4
136951
WSTU-SCEZ-104-SHCR
3.21
WS308
1.71
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.84
3.540 / 3.510
4.20
0.67
1.04
1.62
136952
207
1-7/16
136952
WSTU-SCEZ-107-SHCR
3.21
WS308
1.71
4.99
0.530
2.26
3.10
3/4
0.56
0.65
2.43
1.39
1.84
3.540 / 3.510
4.20
0.67
1.04
1.62
136953
208
1-1/2
136953
WSTU-SCEZ-108-SHCR
4.60
WS400
1.94
5.63
0.688
3.25
3.50
1
0.63
0.75
2.75
1.94
2.05
4.015 / 3.985
4.50
0.75
1.19
1.62
136954
210
1-15/16
136954
WSTU-SCEZ-115-SHCR
4.12
WS400
1.94
5.63
0.688
3.25
3.50
1
0.63
0.75
2.75
1.94
2.43
4.015 / 3.985
4.50
0.75
1.19
1.62
136998
210
2
136998
WSTU-SCEZ-200-SHCR
4.12
WS400
1.94
5.63
0.688
3.25
3.50
1
0.63
0.75
2.75
1.94
2.43
4.015 / 3.985
4.50
0.75
1.19
1.62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求