XT Hubs - XT Hubs
Dodge
Conveyor Components
Bushings & Hubs
XT
Powered by
CAD模型選擇
{dodge/conveyor_components/bushings_and_hubs/xt/xt_hubs.prj},{NB=226921},{HN=XTH40},{FB=XTB40},{PN=226921},{D=7.250},{L=1-3/4},{L0=1.750},{P=7.563},{B=5.313},{L1=1-1/4},{L10=1.250},{BC=6-1/8},{BC1=6.500},{NO=4},{SIZE=9/16-12NC},{NDM=0.5625},{W=10.7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
HN
Hub No
ⁿ/ₐ
FB
Fits Bushing
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
D
[Inch]
L
[Inch]
P
[Inch]
B
[Inch]
L1
[Inch]
BC
Bolt Circle
[Inch]
NO
Number of Tapped Holes
ⁿ/ₐ
SIZE
Size of Bolt
[Inch]
W
Weight
[lbs]
226916
XTH15
XTB15
226916
2.875
5/8
3.190
2.000
7/16
2-7/16
4
1/4-20NC
0.7
226917
XTH20
XTB20
226917
3.813
13/16
4.065
2.688
9/16
3-3/16
4
5/16-18NC
1.5
226918
XTH25
XTB25
226918
4.375
1-1/8
4.690
3.188
13/16
3-3/4
4
3/8-16NC
2.6
226919
XTH30
XTB30
226919
5.750
1-1/4
5.940
3.875
7/8
4-9/16
4
7/16-14NC
4.1
226920
XTH35
XTB35
226920
6.345
1-1/2
6.565
4.688
1-1/16
5-7/16
4
1/2-13NC
6.6
226921
XTH40
XTB40
226921
7.250
1-3/4
7.563
5.313
1-1/4
6-1/8
4
9/16-12NC
10.7
226922
XTH45
XTB45
226922
8.000
2-1/8
8.315
5.938
1-1/2
6-7/8
4
5/8-11NC
15.4
226923
XTH50
XTB50
226923
9.563
2-1/2
9.940
7.250
1-3/4
8-5/16
4
3/4-10NC
24.9
226924
XTH60
XTB60
226924
11.250
2-3/4
11.690
8.625
1-15/16
9-7/8
4
7/8-9NC
36.4
226925
XTH70
XTB70
226925
13.188
3-1/8
13.628
10.000
2-3/16
11-9/16
4
1-8NC
57.7
226926
XTH80
XTB80
226926
14.625
3-7/16
14.940
11.125
2-7/16
12-7/8
4
1-1/8-7NC
75.6
226927
XTH100
XTB100
226927
17.500
4-1/8
17.940
13.688
3
15-9/16
6
1-1/8-7NC
122
226928
XTH120
XTB120
226928
20.500
4-13/16
20.940
16.188
3-1/2
18-3/16
8
1-1/8-7NC
189
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求