A/B Combination 2 Groove - Sheaves
Dodge
Belted Drives
V-Belt Sheaves
QD
A/B QD Sheaves
Powered by
CAD模型選擇
{dodge/belted_drives/v_belt_sheaves/qd/ab_qd_sheaves/2_groove_asmtab.prj},{NB=2B66-S-1/2},{DD1=6.2},{DD2=6.6},{OD=6.95},{TPHLP=4},{NOG=2},{HELP=5},{BOLTLENGTH=1.375},{BOLTHELP=0.1200},{BOLTHELP1=0.1200},{WASHERHELP=0.0600},{WASHERHELP1=0.06000},{A=0.6300},{B=2.1875},{C=0.6300},{D=6.950},{D1=5.190},{D2=3.43800},{D3=0.68750},{D4=0.31250},{D5=0.80000},{D6=0.45000},{D7=0.00000},{D8=0.00000},{F=1.75000},{G=0.1850},{G1=0.1200},{J=0.5000},{J1=0.7500},{K=0.75000},{K1=0.000},{K2=0.000},{L=1.313},{E=0.43750000},{BC=2.6875},{NDM=0.25000},{KDM=0.19600},{RAD=34},{RAD1=0.25000000},{CHAMFER=0.03125000},{DRILL=0.32812500},{DEEP=0.0000},{TL=0.60000},{CB=0.32812500},{X=0.000},{Y=0.000},{X1=0.000},{X2=0.000},{S1=0.12500},{S2=0.03125},{PNH=2B66},{H=0},{TYPE=4W},{MT=S},{BUSHB=1/2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
DD1
Datum Dia. A (4L) Belts
[Inch]
DD2
Datum Dia. B (5L) Belts
[Inch]
OD
O.D.
[Inch]
PN
Part Number
ⁿ/ₐ
H
[Inch]
TYPE
Type
ⁿ/ₐ
BT
Bushing Type
ⁿ/ₐ
L
[Inch]
E
[Inch]
WT
Weight
[lbs]
2B34
3.0
3.4
3.75
2B34-1/2
5/8
11B
SH
1.875
1 1/8
2
2B36
3.2
3.6
3.95
2B36-1/2
17/32
6B
SH
1.875
1 1/32
3
2B38
3.4
3.8
4.15
2B38-1/2
17/32
6B
SH
1.875
1 1/32
3
2B40
3.6
4.0
4.35
2B40-1/2
17/32
6B
SH
1.875
1 1/32
3
2B42
3.8
4.2
4.55
2B42-1/2
1/16
1B
SH
1.875
7/16
3
2B44
4.0
4.4
4.75
2B44-1/2
1/16
1B
SH
1.875
7/16
4
2B46
4.2
4.6
4.95
2B46-1/2
0
4B
SDS
1.313
7/16
4
2B48
4.4
4.8
5.15
2B48-1/2
0
4B
SDS
1.313
7/16
4
2B50
4.6
5.0
5.35
2B50-1/2
0
4B
SDS
1.313
7/16
5
2B52
4.8
5.2
5.55
2B52-1/2
0
4B
SDS
1.313
7/16
5
2B54
5.0
5.4
5.75
2B54-1/2
0
4B
SDS
1.313
7/16
6
2B56
5.2
5.6
5.95
2B56-1/2
0
4B
SDS
1.313
7/16
6
2B58
5.4
5.8
6.15
2B58-1/2
0
4B
SDS
1.313
7/16
6
2B60
5.6
6.0
6.35
2B60-1/2
0
4W
SDS
1.313
7/16
6
2B62
5.8
6.2
6.55
2B62-1/2
0
4W
SDS
1.313
7/16
7
2B64
6.0
6.4
6.75
2B64-1/2
0
4W
SDS
1.313
7/16
7
2B66
6.2
6.6
6.95
2B66-1/2
0
4W
SDS
1.313
7/16
8
2B68
6.4
6.8
7.15
2B68-1/2
0
4W
SDS
1.313
7/16
8
2B70
6.6
7.0
7.35
2B70-1/2
3/8
6W
SK
1.875
1/4
9
2B74
7.0
7.4
7.75
2B74-1/2
3/8
6W
SK
1.875
1/4
10
2B80
7.6
8.0
8.35
2B80-1/2
3/8
6W
SK
1.875
1/4
11
2B86
8.2
8.6
8.95
2B86-1/2
3/8
6A
SK
1.875
1/4
12
2B90
8.6
9.0
9.35
2B90-1/2
3/8
6A
SK
1.875
1/4
12
2B94
9.0
9.4
9.75
2B94-1/2
3/8
6A
SK
1.875
1/4
13
2B110
10.6
11.0
11.35
2B110-1/2
3/8
6A
SK
1.875
1/4
15
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求