CSL - Cap Screws Short Head
DMS Diemould (UK)
DMS UK
Section 5 ( Standard Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section5/csl.prj},{NB=CSL-5x30},{BESTNR1=CSL},{M=M5},{M111=5},{M222=4.019},{H=8.5},{T=3.5},{C=22},{L=30},{W=4},{E=2.50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
M
Thread
ⁿ/ₐ
H
Diameter
[mm]
T
Length
[mm]
C
Length
[mm]
L
Length
[mm]
CSL-4x12
CSL-4x12
M4
7.0
2.8
20
12
CSL-4x16
CSL-4x16
M4
7.0
2.8
20
16
CSL-4x20
CSL-4x20
M4
7.0
2.8
20
20
CSL-4x25
CSL-4x25
M4
7.0
2.8
20
25
CSL-4x30
CSL-4x30
M4
7.0
2.8
20
30
CSL-5x16
CSL-5x16
M5
8.5
3.5
22
16
CSL-5x20
CSL-5x20
M5
8.5
3.5
22
20
CSL-5x25
CSL-5x25
M5
8.5
3.5
22
25
CSL-5x30
CSL-5x30
M5
8.5
3.5
22
30
CSL-6x16
CSL-6x16
M6
10.0
4.0
24
16
CSL-6x20
CSL-6x20
M6
10.0
4.0
24
20
CSL-6x25
CSL-6x25
M6
10.0
4.0
24
25
CSL-6x30
CSL-6x30
M6
10.0
4.0
24
30
CSL-6x40
CSL-6x40
M6
10.0
4.0
24
40
CSL-8x16
CSL-8x16
M8
13.0
5.0
28
16
CSL-8x20
CSL-8x20
M8
13.0
5.0
28
20
CSL-8x25
CSL-8x25
M8
13.0
5.0
28
25
CSL-8x30
CSL-8x30
M8
13.0
5.0
28
30
CSL-8x40
CSL-8x40
M8
13.0
5.0
28
40
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求