HD Springs - Springs Heavy Duty
DMS Diemould (UK)
DMS North America
Components
Powered by
CAD模型選擇
{dms_diemould/ca/components/springs_hd_gold.prj},{NB=100H0300},{PARTNO=100H0300},{OD=1.000},{ID=0.500},{L=3.000},{LOAD=54.400},{MODL=408.000},{MODD=0.750}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
OD
Hole diameter
[Inch]
ID
Rod diameter
[Inch]
L
Free Length
[Inch]
LOAD
Load at 1/10
[lbs]
MODL
Max. operating deflection 25% of free length. Load
[lbs]
MODD
Max. operating deflection 25% of free length. Deflection
[Inch]
037H0100
037H0100
0.375
0.188
1.000
11.000
27.500
0.250
037H0125
037H0125
0.375
0.188
1.250
9.800
30.600
0.310
037H0150
037H0150
0.375
0.188
1.500
8.000
30.000
0.380
037H0175
037H0175
0.375
0.188
1.750
8.400
36.800
0.440
037H0200
037H0200
0.375
0.188
2.000
7.200
36.000
0.500
037H0250
037H0250
0.375
0.188
2.500
5.500
34.400
0.630
037H0300
037H0300
0.375
0.188
3.000
4.200
31.500
0.750
037H1200
037H1200
0.375
0.188
12.000
1.200
36.000
3.000
050H0100
050H0100
0.500
0.281
1.000
23.600
59.000
0.250
050H0125
050H0125
0.500
0.281
1.250
18.600
58.100
0.310
050H0150
050H0150
0.500
0.281
1.500
15.500
58.100
0.380
050H0175
050H0175
0.500
0.281
1.750
13.800
60.400
0.440
050H0200
050H0200
0.500
0.281
2.000
11.000
55.000
0.500
050H0250
050H0250
0.500
0.281
2.500
8.400
52.500
0.630
050H0300
050H0300
0.500
0.281
3.000
7.400
55.500
0.750
050H0350
050H0350
0.500
0.281
3.500
6.000
52.500
0.880
050H1200
050H1200
0.500
0.281
12.000
1.600
48.000
3.000
062H0100
062H0100
0.625
0.344
1.000
42.400
106.000
0.250
062H0125
062H0125
0.625
0.344
1.250
29.600
92.500
0.310
062H0150
062H0150
0.625
0.344
1.500
27.200
102.000
0.380
062H0175
062H0175
0.625
0.344
1.750
24.000
105.000
0.440
062H0200
062H0200
0.625
0.344
2.000
20.800
104.000
0.500
062H0250
062H0250
0.625
0.344
2.500
17.000
106.300
0.630
062H0300
062H0300
0.625
0.344
3.000
14.400
108.000
0.750
062H0350
062H0350
0.625
0.344
3.500
12.200
106.800
0.880
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求