Metric Core Pins - DIN 1530, Type AH 250°C, Material 1.2210 (L-2), Hardened
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD COMPONENTS
PART EJECTION COMPONENTS
CORE PINS
Powered by
CAD模型選擇
{dme/product_structure/mold_components/part_ejection_components/core_pins/ah.prj},{NB=AH 5.2-250},{CN=AH 5.2-250},{R=0.3},{K=3.0},{D2=10},{D1=5.2},{L=250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CN
Catalog Number
ⁿ/ₐ
R
Radius r
[mm]
K
Head Thickness (0/-0.05)
[mm]
D2
Head Diameter d2 (0/-0.2)
[mm]
D1
Shoulder Diameter d1 (g6)
[mm]
L
Length (+1/0)
[mm]
AH 1.5-100
AH 1.5-100
0.2
1.5
3
1.5
100
AH 1.5-125
AH 1.5-125
0.2
1.5
3
1.5
125
AH 1.5-160
AH 1.5-160
0.2
1.5
3
1.5
160
AH 1.6-40
AH 1.6-40
0.2
1.5
3
1.6
40
AH 1.6-60
AH 1.6-60
0.2
1.5
3
1.6
60
AH 1.6-80
AH 1.6-80
0.2
1.5
3
1.6
80
AH 1.6-100
AH 1.6-100
0.2
1.5
3
1.6
100
AH 1.6-125
AH 1.6-125
0.2
1.5
3
1.6
125
AH 1.6-160
AH 1.6-160
0.2
1.5
3
1.6
160
AH 1.6-200
AH 1.6-200
0.2
1.5
3
1.6
200
AH 2-40
AH 2-40
0.2
2.0
4
2.0
40
AH 2-60
AH 2-60
0.2
2.0
4
2.0
60
AH 2-80
AH 2-80
0.2
2.0
4
2.0
80
AH 2-100
AH 2-100
0.2
2.0
4
2.0
100
AH 2-125
AH 2-125
0.2
2.0
4
2.0
125
AH 2-160
AH 2-160
0.2
2.0
4
2.0
160
AH 2-200
AH 2-200
0.2
2.0
4
2.0
200
AH 2-250
AH 2-250
0.2
2.0
4
2.0
250
AH 2.2-100
AH 2.2-100
0.2
2.0
4
2.2
100
AH 2.2-125
AH 2.2-125
0.2
2.0
4
2.2
125
AH 2.2-160
AH 2.2-160
0.2
2.0
4
2.2
160
AH 2.2-200
AH 2.2-200
0.2
2.0
4
2.2
200
AH 2.2-250
AH 2.2-250
0.2
2.0
4
2.2
250
AH 2.5-40
AH 2.5-40
0.3
2.0
5
2.5
40
AH 2.5-60
AH 2.5-60
0.3
2.0
5
2.5
60
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求