XPA 1524 - D-M-E Xpress A-Series Mold Bases 14 7/8 x 23 3/4
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
XPress A-Series Mold Bases
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/xpa/mold_bases_1524_xpa_asmtab.prj},{NB=XPA1524-27-57-45-NG-3_(O-5/32_R-1/2_L-6501)},{A0=2.875},{B0=5.875},{D=3.990},{H0=17.875},{B1=23.750},{B2=11.875},{B3=10.438},{B4=1.625},{B5=10.250},{B6=1.438},{B7=7.750},{B8=11.250},{B9=0.625},{B10=23.750},{B11=11.875},{B12=2.375},{B13=7.750},{B14=11.000},{B15=11.125},{B16=14.875},{B17=7.438},{B18=0.625},{B19=11.125},{B20=5.500},{B21=5.563},{B22=1.875},{B23=11.000},{B24=5.000},{B25=3.875},{B26=0.625},{B27=0.063},{B28=0.000},{B29=2.750},{B30=3.750},{L1=14.875},{L2=7.438},{L3=6.063},{L4=5.000},{L5=3.875},{L6=1.375},{L7=6.469},{H2=2.375},{H3=0.875},{H4=1.125},{H5=0.625},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{H10=0.219},{NCH=},{C=4 1/2},{GE=0},{O=5/32},{R=1/2},{LR=Standard 3.99 dia}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNL
Size
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
A
Height of A Plate
[Inch]
B
Height of B Plate
[Inch]
D
Diameter of Locating Ring
[Inch]
T
Thickness of Top Clamping Plate
[Inch]
XPA1524-13-13-30-NG-3_(O-...
XPA1524-13-13
XPA1524-13-13
1 3/8
1 3/8
3.990
1 3/8
XPA1524-13-17-30-NG-3_(O-...
XPA1524-13-17
XPA1524-13-17
1 3/8
1 7/8
3.990
1 3/8
XPA1524-13-23-35-NG-3_(O-...
XPA1524-13-23
XPA1524-13-23
1 3/8
2 3/8
3.990
1 3/8
XPA1524-13-27-35-NG-3_(O-...
XPA1524-13-27
XPA1524-13-27
1 3/8
2 7/8
3.990
1 3/8
XPA1524-13-33-40-NG-3_(O-...
XPA1524-13-33
XPA1524-13-33
1 3/8
3 3/8
3.990
1 3/8
XPA1524-13-37-40-NG-3_(O-...
XPA1524-13-37
XPA1524-13-37
1 3/8
3 7/8
3.990
1 3/8
XPA1524-13-47-45-NG-3_(O-...
XPA1524-13-47
XPA1524-13-47
1 3/8
4 7/8
3.990
1 3/8
XPA1524-13-57-45-NG-3_(O-...
XPA1524-13-57
XPA1524-13-57
1 3/8
5 7/8
3.990
1 3/8
XPA1524-17-13-30-NG-3_(O-...
XPA1524-17-13
XPA1524-17-13
1 7/8
1 3/8
3.990
1 3/8
XPA1524-17-17-35-NG-3_(O-...
XPA1524-17-17
XPA1524-17-17
1 7/8
1 7/8
3.990
1 3/8
XPA1524-17-23-35-NG-3_(O-...
XPA1524-17-23
XPA1524-17-23
1 7/8
2 3/8
3.990
1 3/8
XPA1524-17-27-40-NG-3_(O-...
XPA1524-17-27
XPA1524-17-27
1 7/8
2 7/8
3.990
1 3/8
XPA1524-17-33-40-NG-3_(O-...
XPA1524-17-33
XPA1524-17-33
1 7/8
3 3/8
3.990
1 3/8
XPA1524-17-37-40-NG-3_(O-...
XPA1524-17-37
XPA1524-17-37
1 7/8
3 7/8
3.990
1 3/8
XPA1524-17-47-45-NG-3_(O-...
XPA1524-17-47
XPA1524-17-47
1 7/8
4 7/8
3.990
1 3/8
XPA1524-17-57-45-NG-3_(O-...
XPA1524-17-57
XPA1524-17-57
1 7/8
5 7/8
3.990
1 3/8
XPA1524-23-13-35-NG-3_(O-...
XPA1524-23-13
XPA1524-23-13
2 3/8
1 3/8
3.990
1 3/8
XPA1524-23-17-35-NG-3_(O-...
XPA1524-23-17
XPA1524-23-17
2 3/8
1 7/8
3.990
1 3/8
XPA1524-23-23-35-NG-3_(O-...
XPA1524-23-23
XPA1524-23-23
2 3/8
2 3/8
3.990
1 3/8
XPA1524-23-27-40-NG-3_(O-...
XPA1524-23-27
XPA1524-23-27
2 3/8
2 7/8
3.990
1 3/8
XPA1524-23-33-40-NG-3_(O-...
XPA1524-23-33
XPA1524-23-33
2 3/8
3 3/8
3.990
1 3/8
XPA1524-23-37-40-NG-3_(O-...
XPA1524-23-37
XPA1524-23-37
2 3/8
3 7/8
3.990
1 3/8
XPA1524-23-47-45-NG-3_(O-...
XPA1524-23-47
XPA1524-23-47
2 3/8
4 7/8
3.990
1 3/8
XPA1524-23-57-45-NG-3_(O-...
XPA1524-23-57
XPA1524-23-57
2 3/8
5 7/8
3.990
1 3/8
XPA1524-27-13-35-NG-3_(O-...
XPA1524-27-13
XPA1524-27-13
2 7/8
1 3/8
3.990
1 3/8
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求