MBA 1008 - D-M-E MoldBasics Series Mold Bases 9.875 x 8.000
D-M-E
DME NORTH AMERICAN CAD LIBRARY
MOLD BASES & DIE CAST DIES
STANDARD MOLD BASES
MOLDBASICS SERIES MOLD BASES
Powered by
CAD模型選擇
{dme/product_structure/mold_bases_and_steel/standard_mold_bases/moldbasics/moldbasics_1008.prj},{NB=MBA1008-13-13-1 (2.5_8_5/32_1/2_0.813_7/8)},{W=9.875},{L=8.000},{A=1.375},{B=1.375},{C=2.500},{H=8.875},{WT=181},{EASX=3.2500},{EASY=3.0625},{RPOS=3.1250},{RPX=3.2500},{RPY=2.2500},{P=1.438},{TCP=0.875},{SU=1.875},{EB=1.000},{ER=0.500},{D=3.990},{S10=0.813},{B2=4.000},{B3=3.125},{B4=1.063},{B5=2.938},{B6=0.875},{B7=1.875},{B9=0.625},{B10=8.000},{B11=4.000},{B12=1.375},{B13=1.875},{B16=9.875},{B17=4.938},{B18=0.625},{B19=7.000},{B20=3.438},{B21=3.500},{B23=6.875},{B24=3.063},{B25=2.250},{B26=0.625},{B27=0.063},{B28=MIN},{B29=MIN},{B30=MIN},{L2=4.938},{L3=4.063},{L6=0.875},{L7=4.000},{H11=0.875},{H6=0.813},{H7=0.531},{H8=0.813},{H9=0.188},{ST=1},{S=0.813},{E=8},{O=5/32},{R=1/2},{T=7/8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CN
Item number
ⁿ/ₐ
W
Width
[Inch]
L
Length
[Inch]
A
Height of A plate
[Inch]
B
Height of B plate
[Inch]
C
Height of C plate
[Inch]
H
Total Height
[Inch]
WT
Weight
[lbs]
MBA1008-13-13-1
MBA1008-13-13
9.875
8.000
1.375
1.375
2.500
8.875
181
MBA1008-17-17-1
MBA1008-17-17
9.875
8.000
1.875
1.875
3.500
10.875
209
MBA1008-23-23-1
MBA1008-23-23
9.875
8.000
2.375
2.375
3.500
11.875
232
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求