MK 150 Quick Release coupling with hose nipple - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/mk150.prj},{NB=MK15009},{REF=MK15009},{REFOLD=MK 150},{D1=15},{D4=9},{D2=6},{D3=17},{L=41},{L1=19},{P=15},{T=200},{D5=16.0},{D6=14},{D7=15.0},{D9=17.7},{L2=4.5},{L3=4},{L4=24},{L5=11.5},{D8=10},{L6=3.5},{L7=0.9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
REF
Catalog number
ⁿ/ₐ
D1
Diameter
[mm]
D2
Hole diameter
[mm]
D3
Diameter
[mm]
L
Length
[mm]
L1
Length
[mm]
P
bar
ⁿ/ₐ
T
°C
ⁿ/ₐ
MK15009
MK15009
15
6
17
41
19
15
200
MK15013
MK15013
15
9
22
51
28
10
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求