BSS Brass extension pipes - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/bss.prj},{NB=BSS1815},{REF=BSS1815},{REFOLD=BSS-1815},{R=-},{L=150},{L1=17},{SW=11},{D=6},{D2=10},{D1=10},{SERIE=N6},{L3=12.7},{L4=4.23},{D3=9.4},{D5=8.5},{L1X=27.9},{VER=2},{RPA=0.000},{RPB=0.000},{V1=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
REF
Catalog number
ⁿ/ₐ
R
Thread
ⁿ/ₐ
L
Length
[mm]
L1
Length
[mm]
SW
Width across flets
[mm]
D
Diameter
[mm]
D2
Diameter
[mm]
D1
Diameter
[mm]
SERIE
ⁿ/ₐ
BSS1810
BSS1810
R1/8" BSPT
100
17
11
6
10
10
N6
BSS1815
BSS1815
-
150
17
11
6
10
10
N6
BSS1825
BSS1825
-
250
17
11
6
10
10
N6
BSS1415
BSS1415
R1/4" BSPT
150
25
15
9
14
14
N9
BSS1425
BSS1425
-
250
25
15
9
14
14
N9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求