ST 155 Extension pipes - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Cooling items
Powered by
CAD模型選擇
{dme/d_m_e_euro/7/155.prj},{NB=ST155M14159240},{REF=ST155M14159240},{REFOLD=ST 155},{D4=9},{L=240},{D=M14x1.5},{D2=6},{D3=21},{D5=10},{L3=15.5},{T=12},{SW=17},{L1=7},{L2=12},{RPA=14.000},{RPB=12.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Catalog number
ⁿ/ₐ
D4
Diameter
[mm]
L
Length
[mm]
D
Thread
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
D5
Diameter
[mm]
L3
Length
[mm]
T
Length
[mm]
SW
Width across flets
[mm]
ST155M14159120
ST155M14159120
9
120
M14x1.5
6
21
10
15.5
12
17
ST155M14159240
ST155M14159240
9
240
M14x1.5
6
21
10
15.5
12
17
ST155M161513150
ST155M161513150
13
120
M16x1.5
9
21
14
15.5
12
22
ST155M161513300
ST155M161513300
13
240
M16x1.5
9
21
14
15.5
12
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求