PN 1683 Ejector rods for pneumatic quick release couplings - DME - Mat.:1.5919
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/pn1683.prj},{NB=PN168316 0},{REF=PN168316},{REFOLD=PN 1683 16},{D1=16},{D2=M16x1.5},{D3=24},{L1=125},{L2=31},{L3=0},{L4=82},{SW1=13},{SW2=21},{SW3=19},{D2A=16},{D2B=14.160},{L3C=50}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D1
Diameter d1
[mm]
D2
Thread d2
ⁿ/ₐ
D3
Diameter d3
[mm]
L1
Length l1
[mm]
L2
Length l2
[mm]
L4
Length l4
[mm]
SW1
Accross-flats dimension
[mm]
SW2
Accross-flats dimension
[mm]
SW3
Accross-flats dimension
[mm]
PN168316 0
PN168316
16
M16x1.5
24
125
31
82
13
21
19
PN168320 0
PN168320
20
M16x1.5
30
160
37
108
14
27
24
PN168330 0
PN168330
30
M20x1.5
40
200
45
138
22
36
32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求