HZ 260 Hydraulic cylinder - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/hz260.prj},{NB=HZ2603220},{REF=HZ26032},{D=32},{D1=22},{D2=M12},{D3=34},{D5=R 1/4\"},{D6=10.5},{D6A=11.000},{D6B=18.000},{STK=20},{L1C=80:110},{L2=8.0},{L3=15},{L4=40},{L5=12.0},{L6=22},{L7=12},{A=55},{A1=35},{B=75},{B1=55},{SW=18},{T=3},{D2A=12},{D2B=10.106},{D5A=13.157},{D5B=11.445}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter d
[mm]
D1
Diameter d1
[mm]
D2
Thread d2
ⁿ/ₐ
D3
Diameter d3
[mm]
D5
Thread d5
ⁿ/ₐ
D6
Diameter d6
[mm]
L1
Length l1
[mm]
L2
Length l2
[mm]
L3
Length l3
[mm]
L4
Length l4
[mm]
L5
Length l5
[mm]
L6
Length l6
[mm]
L7
Length l7
[mm]
A
Width a
[mm]
A1
Length a1
[mm]
B
Height b
[mm]
B1
Length b1
[mm]
SW
Accross-flats dimension
[mm]
T
Depth t
[mm]
HZ26025
HZ26025
25
18
M10
22
R 1/4"
8.5
77.0
6.5
14
37
12.0
22
10
45
30
65
50
14
2
HZ26032
HZ26032
32
22
M12
34
R 1/4"
10.5
80.0
8.0
15
40
12.0
22
12
55
35
75
55
18
3
HZ26040
HZ26040
40
22
M14
34
R 1/4"
10.5
93.0
7.0
17
43
14.0
24
12
63
40
85
63
18
3
HZ26050
HZ26050
50
28
M20
42
R 1/4"
13.0
95.0
8.0
20
45
14.5
25
15
75
45
100
76
24
5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Flexible Ejector (with mounting thread) - AW 280 CUMSA, Material 1.8159 - 4...
D-M-E
02.02.2024
Flat ejector pins - hardened - FK Typ(e) DIN 1530/ISO 8693, 250°C, Material...
D-M-E
27.06.2024
HZ 160 S Hydraulic cylinder - DME
D-M-E
27.11.2017
VA Vacuum-/Compressed air-valves - DME
D-M-E
22.05.2024
VZ 1010 Adjusting screws - DME
D-M-E
27.11.2017
HZ 161 C REED-switches for Hydraulic cylinder HZ 160 - DME
D-M-E
27.11.2017
HZ 160 R Hydraulic cylinder - DME
D-M-E
27.11.2017
Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 4...
D-M-E
02.02.2024
Core pins - inch - hardened - CX Typ(e), 500°-550°C, Material H13
D-M-E
13.10.2020
Core pins - inchs - C Typ(e), 500°-550°C, Material H13
D-M-E
04.08.2020
Ejector pins - nitrided - C Typ(e) DIN 1530/ISO 8694, 500°-550°C, Material ...
D-M-E
27.06.2024
PSR Mini Might Schieberklammer - DME
D-M-E
27.11.2017
AEP Accelerated ejectors - Pin type - DME
D-M-E
27.11.2017
AR Quick action ejector return couplings for presses with hydraulic ejectio...
D-M-E
27.11.2017
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求