WZ 8031 R Red die springs, rectangular wire ISO 10243 - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/wz8031_r.prj},{NB=WZ8031E25127RO},{REF=WZ8031E25127RO},{REFOLD=WZ 8031 R-25-127},{DH=25.0},{DD=12.5},{L0=127},{B=5.5},{H=4.2},{R=57.7},{L1=20},{S1=25.4},{F1=1466},{L2=25},{S2=31.8},{F2=1835},{LN=30},{SN=38.1},{FN=2198},{DMM=46.2},{DN=2666},{PSTOL=0.010},{INFO=Informations},{V1=54}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DH
Dh Diameter of bore hole in mm
[mm]
DD
Dd Diameter of rod in mm
[mm]
L0
Lo Free lenght in mm
[mm]
B
b
[mm]
H
h
[mm]
R
Spring rate
[N/mm]
L1
Load
[%]
S1
Lenght of deflection in mm for long life
[mm]
F1
Load in N for long life
[N]
L2
Load
[%]
S2
Lenght of deflection in mm for avarage life
[mm]
F2
Load in N for avarage life
[N]
LN
Load
[%]
SN
Lenght of deflection in mm max. of free lenght Lo
[mm]
FN
max/load in Nmax. of free lenght Lo
[N]
DMM
D
[mm]
DN
D
[N]
WZ8031E10025RO
WZ8031E10025RO
10.0
5.0
25
1.9
1.5
22.1
20
5.0
111
25
6.3
139
30
7.5
166
9.2
203
WZ8031E10032RO
WZ8031E10032RO
10.0
5.0
32
1.9
1.5
17.5
20
6.4
112
25
8.0
140
30
9.6
168
12.1
212
WZ8031E10038RO
WZ8031E10038RO
10.0
5.0
38
1.9
1.5
17.1
20
7.6
130
25
9.5
162
30
11.4
195
13.2
226
WZ8031E10044RO
WZ8031E10044RO
10.0
5.0
44
1.9
1.5
15.0
20
8.8
132
25
11.0
165
30
13.2
198
15.1
227
WZ8031E10051RO
WZ8031E10051RO
10.0
5.0
51
1.9
1.5
12.8
20
10.2
131
25
12.8
164
30
15.3
196
19.5
250
WZ8031E10064RO
WZ8031E10064RO
10.0
5.0
64
1.9
1.5
10.7
20
12.8
137
25
16.0
171
30
19.2
205
21.8
233
WZ8031E10076RO
WZ8031E10076RO
10.0
5.0
76
1.9
1.5
7.5
20
15.2
114
25
19.0
143
30
22.8
171
27.9
209
WZ8031E10305RO
WZ8031E10305RO
10.0
5.0
305
1.9
1.5
2.1
20
61.0
128
25
76.3
160
30
91.5
192
127.2
267
WZ8031E13025RO
WZ8031E13025RO
12.5
6.3
25
2.4
1.9
42.1
20
5.0
211
25
6.3
265
30
7.5
316
9.8
413
WZ8031E13032RO
WZ8031E13032RO
12.5
6.3
32
2.4
1.9
33.2
20
6.4
212
25
8.0
266
30
9.6
319
13.6
452
WZ8031E13038RO
WZ8031E13038RO
12.5
6.3
38
2.4
1.9
29.3
20
7.6
223
25
9.5
278
30
11.4
334
14.6
428
WZ8031E13044RO
WZ8031E13044RO
12.5
6.3
44
2.4
1.9
24.6
20
8.8
216
25
11.0
217
30
13.2
325
18.1
445
WZ8031E13051RO
WZ8031E13051RO
12.5
6.3
51
2.4
1.9
19.6
20
10.2
200
25
12.8
251
30
15.3
300
22.3
437
WZ8031E13064RO
WZ8031E13064RO
12.5
6.3
64
2.4
1.9
15.0
20
12.8
192
25
16.0
240
30
19.2
288
27.3
410
WZ8031E13076RO
WZ8031E13076RO
12.5
6.3
76
2.4
1.9
13.2
20
15.2
201
25
19.0
251
30
22.8
301
33.1
437
WZ8031E13089RO
WZ8031E13089RO
12.5
6.3
89
2.4
1.9
11.4
20
17.8
203
25
22.3
254
30
26.7
304
38.9
443
WZ8031E13102RO
WZ8031E13102RO
12.5
6.3
102
2.4
1.9
8.4
20
20.4
171
25
25.5
214
30
30.6
257
43.8
368
WZ8031E13305RO
WZ8031E13305RO
12.5
6.3
305
2.4
1.9
2.8
20
61.0
171
25
76.3
214
30
91.5
256
139.7
391
WZ8031E16025RO
WZ8031E16025RO
16.0
8.0
25
3.1
2.5
75.7
20
5.0
379
25
6.3
477
30
7.5
568
8.4
636
WZ8031E16032RO
WZ8031E16032RO
16.0
8.0
32
3.1
2.5
52.8
20
6.4
338
25
8.0
422
30
9.6
507
10.5
554
WZ8031E16038RO
WZ8031E16038RO
16.0
8.0
38
3.1
2.5
48.5
20
7.6
369
25
9.5
461
30
11.4
553
13.6
660
WZ8031E16044RO
WZ8031E16044RO
16.0
8.0
44
3.1
2.5
42.8
20
8.8
377
25
11.0
471
30
13.2
565
15.9
681
WZ8031E16051RO
WZ8031E16051RO
16.0
8.0
51
3.1
2.5
37.1
20
10.2
378
25
12.8
475
30
15.3
568
18.9
701
WZ8031E16064RO
WZ8031E16064RO
16.0
8.0
64
3.1
2.5
30.3
20
12.8
388
25
16.0
485
30
19.2
582
24.9
754
WZ8031E16076RO
WZ8031E16076RO
16.0
8.0
76
3.1
2.5
25.7
20
15.2
391
25
19.0
488
30
22.8
586
29.2
750
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求