SE 620 Hexagon socket screw keys - chrome plated - DME - Mat.: 50 CrV4 - DIN 911
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/se_620.prj},{NB=SE62006},{REF=SE62006},{REFOLD=SE 620 6},{S=6.0},{L1=90},{L2=32},{FOR1=M8},{FOR2=M12 - M14},{FOR3=M10},{PSTOL=0.010},{V1=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
S
Width Across Flats S
[mm]
L1
Length l1
[mm]
L2
Length l2
[mm]
FOR1
For DIN 912
[N]
FOR2
For DIN 913-915
[N]
FOR3
For DIN 7991
ⁿ/ₐ
SE620015
SE620015
1.5
45
14
M1.6 - M2
M3
SE62002
SE62002
2.0
50
16
M2.5
M4
SE620025
SE620025
2.5
56
18
M3
M5
M3
SE62003
SE62003
3.0
63
20
M4
M6
M5
SE62004
SE62004
4.0
70
25
M5
M8
M6
SE62005
SE62005
5.0
80
28
M6
M10
M8
SE62006
SE62006
6.0
90
32
M8
M12 - M14
M10
SE62008
SE62008
8.0
100
36
M10
M16
M12
SE62010
SE62010
10.0
112
40
M12
M18 - M20
M14 - M16
SE62012
SE62012
12.0
125
45
M14
M22 - M24
M18 - M20
SE62014
SE62014
14.0
140
55
M16 - M18
M22 - M24
SE62017
SE62017
17.0
160
63
M20 - M22
SE62019
SE62019
19.0
180
70
M24 - M27
SE62022
SE62022
22.0
200
80
M30
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求