R 053 Snap rings for bore holes - DME - DIN 472
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/r_053.prj},{NB=R0533501-5},{REF=R0533501-5},{REFOLD=R 053 35 x 1.5},{S=1.50},{D1=35},{D3=37.8},{B=3.4},{V1=22}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
S
Thickness S
[mm]
D1
Diameter d1
ⁿ/ₐ
D3
Diameter d3
[mm]
B
Thickness b
[mm]
R0531001
R0531001
1.00
10
10.8
1.4
R0531101
R0531101
1.00
11
11.8
1.5
R0531201
R0531201
1.00
12
13.0
1.7
R0531301
R0531301
1.00
13
14.1
1.8
R0531401
R0531401
1.00
14
15.1
1.8
R0531501
R0531501
1.00
15
16.2
2.0
R0531601
R0531601
1.00
16
17.3
2.0
R0531701
R0531701
1.00
17
18.3
2.1
R053181-2
R053181-2
1.20
18
19.5
2.2
R053191-2
R053191-2
1.20
19
20.5
2.2
R053201-2
R053201-2
1.20
20
21.5
2.3
R053211-2
R053211-2
1.20
21
22.5
2.4
R053221-2
R053221-2
1.20
22
23.5
2.5
R0532401-2
R0532401-2
1.20
24
25.9
2.6
R0532501-2
R0532501-2
1.20
25
26.9
2.7
R0532601-2
R0532601-2
1.20
26
27.9
2.8
R0532801-2
R0532801-2
1.20
28
30.1
2.9
R0532901-2
R0532901-2
1.20
29
32.1
3.0
R0533001-2
R0533001-2
1.20
30
33.4
3.1
R0533201-2
R0533201-2
1.20
32
34.4
3.2
R0533401-5
R0533401-5
1.50
34
36.5
3.3
R0533501-5
R0533501-5
1.50
35
37.8
3.4
R0533601-5
R0533601-5
1.50
36
38.8
3.5
R0533701-5
R0533701-5
1.50
37
39.8
3.6
R0533801-5
R0533801-5
1.50
38
40.8
3.7
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求