IPWC - Angle Pin with Collar - DME - Mat. 1.7139 - ca. 700HV
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/ipwc.prj},{NB=IPWC18060},{PN=IPWC18060},{DESC=IPWC 18 x 060},{D=18},{L=60},{LX1=60,80,100,120,140,160,180,200,220,240},{L1=22.0},{L2=7.0},{D1=21},{K=3},{D4=21.5},{M=3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
PN
Part Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
D
Diameter D
[mm]
L
Length L
[mm]
L1
Length L1
[mm]
L2
Length L2
[mm]
D1
Diameter D1
[mm]
K
Length K
[mm]
D4
Diameter D4
[mm]
M
Depth M
[mm]
IPWC06025
IPWC06025
IPWC 6 x 025
6
25
12.0
0.8
8
2
0.0
0
IPWC06035
IPWC06035
IPWC 6 x 035
6
35
12.0
0.8
8
2
0.0
0
IPWC06050
IPWC06050
IPWC 6 x 050
6
50
12.0
3.0
8
2
0.0
0
IPWC06060
IPWC06060
IPWC 6 x 060
6
60
12.0
3.0
8
2
0.0
0
IPWC06070
IPWC06070
IPWC 6 x 070
6
70
12.0
3.0
8
2
0.0
0
IPWC06080
IPWC06080
IPWC 6 x 080
6
80
12.0
3.0
8
2
0.0
0
IPWC06090
IPWC06090
IPWC 6 x 090
6
90
12.0
3.0
8
2
0.0
0
IPWC06100
IPWC06100
IPWC 6 x 100
6
100
12.0
3.0
8
2
0.0
0
IPWC08040
IPWC08040
IPWC 8 x 040
8
40
12.5
4.0
10
2
0.0
0
IPWC08050
IPWC08050
IPWC 8 x 050
8
50
12.5
4.0
10
2
0.0
0
IPWC08060
IPWC08060
IPWC 8 x 060
8
60
12.5
4.0
10
2
0.0
0
IPWC08070
IPWC08070
IPWC 8 x 070
8
70
12.5
4.0
10
2
0.0
0
IPWC08080
IPWC08080
IPWC 8 x 080
8
80
12.5
4.0
10
2
0.0
0
IPWC08090
IPWC08090
IPWC 8 x 090
8
90
12.5
4.0
10
2
0.0
0
IPWC08100
IPWC08100
IPWC 8 x 100
8
100
12.5
4.0
10
2
0.0
0
IPWC08120
IPWC08120
IPWC 8 x 120
8
120
12.5
4.0
10
2
0.0
0
IPWC10040
IPWC10040
IPWC 10 x 040
10
40
13.0
4.0
12
2
12.5
2
IPWC10050
IPWC10050
IPWC 10 x 050
10
50
13.0
4.0
12
2
12.5
2
IPWC10060
IPWC10060
IPWC 10 x 060
10
60
13.0
4.0
12
2
12.5
2
IPWC10070
IPWC10070
IPWC 10 x 070
10
70
13.0
4.0
12
2
12.5
2
IPWC10080
IPWC10080
IPWC 10 x 080
10
80
13.0
4.0
12
2
12.5
2
IPWC10090
IPWC10090
IPWC 10 x 090
10
90
13.0
4.0
12
2
12.5
2
IPWC10100
IPWC10100
IPWC 10 x 100
10
100
13.0
4.0
12
2
12.5
2
IPWC10120
IPWC10120
IPWC 10 x 120
10
120
13.0
4.0
12
2
12.5
2
IPWC10140
IPWC10140
IPWC 10 x 140
10
140
13.0
4.0
12
2
12.5
2
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求