FW 41 Tapered interlocks - Compensating disc - DME - Mat. 1.7131 - 59 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/fw_41.prj},{NB=FW4120M10},{REF=FW4120M10},{REFOLD=FW 41 20 x M10},{D=20},{D1=M10},{H=8},{NDM=10.000},{P=1.500},{V1=4}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter d
[mm]
D1
Thread d1
ⁿ/ₐ
H
Length h
[mm]
FW4112M4
FW4112M4
12
M4
5
FW4114M4
FW4114M4
14
M4
5
FW4116M8
FW4116M8
16
M8
5
FW4120M10
FW4120M10
20
M10
8
FW4125M10
FW4125M10
25
M10
8
FW4126M10
FW4126M10
26
M10
8
FW4130M12
FW4130M12
30
M12
10
FW4132M12
FW4132M12
32
M12
10
FW4142M12
FW4142M12
42
M12
10
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求