DHR 75 Sprue bushings 3° - DME - Euro-Standard Material 1.2826 ca 54 HRC
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/dhr_75.prj},{NB=DHR75180464-5},{REF=DHR75180464-5},{REFOLD=DHR 75 18-46-4.5},{D2=4.5},{L=46},{D=18},{D1=38},{K=18},{S=15},{AN=2},{V1=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D2
Diameter d
[mm]
L
Length
[mm]
D
Diameter
[mm]
D1
Diameter d1
[mm]
K
Length
[mm]
S
Distance
[mm]
AN
Angle
[°]
DHR75180273-5
DHR75180273-5
3.5
27
18
38
18
15
3
DHR75180363-5
DHR75180363-5
3.5
36
18
38
18
15
3
DHR75180463-5
DHR75180463-5
3.5
46
18
38
18
15
3
DHR75180563-5
DHR75180563-5
3.5
56
18
38
18
15
3
DHR75180274-5
DHR75180274-5
4.5
27
18
38
18
15
3
DHR75180364-5
DHR75180364-5
4.5
36
18
38
18
15
3
DHR75180464-5
DHR75180464-5
4.5
46
18
38
18
15
2
DHR75180564-5
DHR75180564-5
4.5
56
18
38
18
15
3
DHR75180764-5
DHR75180764-5
4.5
76
18
38
18
15
3
DHR75240464-5
DHR75240464-5
4.5
46
24
48
23
20
3
DHR75240564-5
DHR75240564-5
4.5
56
24
48
23
20
3
DHR75240764-5
DHR75240764-5
4.5
76
24
48
23
20
3
DHR75240566-5
DHR75240566-5
6.5
56
24
48
23
20
3
DHR75240766-5
DHR75240766-5
6.5
76
24
48
23
20
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求