OAS Date stamps - inner inserts - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Mold Components
Date Stamps & Inserts
(O) Long Date Stamps
Inserts
Powered by
CAD模型選擇
{dme/d_m_e_euro/5/date_stamps_inserts/o_long_date/o_inserts/oas.prj},{NB=OAS08},{REF=OAS08},{REFOLD=OAS 08},{M1=M2,3 X 0,25},{VER=5.000},{NDM=2.300},{DD1=8.000},{P=0.250},{D1=4.6},{K=4.0},{F=6},{L1=14.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
M1
Thread M1
ⁿ/ₐ
D1
Diameter d1
[mm]
K
Length K
[mm]
F
Length F
[mm]
L1
Length L1
[mm]
OAS04
OAS04
M1,4 X 0,2
2.5
2.3
4
10.5
OAS05
OAS05
M1,6 X 0,2
3.1
3.0
5
13.0
OAS06
OAS06
M1,6 X 0,2
3.1
3.0
5
13.0
OAS08
OAS08
M2,3 X 0,25
4.6
4.0
6
14.0
OAS10
OAS10
M2,5 X 0,35
4.6
4.0
6
14.0
OAS12
OAS12
M3 X 0,35
6.4
4.0
6
17.0
OAS16
OAS16
M4 X 0,35
8.4
5.0
8
23.0
OAS20
OAS20
M4 X 0,35
11.0
5.0
8
23.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求