F2R - Hardened Flat Ejector Pin - DME - Mat. 1.2210 - ISO 8693 (DIN 1530 A) Form FAH
D-M-E
DME EUROPEAN CAD LIBRARY
Ejector pins & sleeves
Powered by
CAD模型選擇
{dme/d_m_e_euro/4/f2r.prj},{NB=F2R1-204-5250},{REF=F2R1-204-5250},{DESC=F2R 1,2 x 4,5 x 250 EJ. FLAT HARDENED 2xR},{A=1.2},{B=4.5},{L1=250},{D1=5.0},{D2=10},{K=3},{L2=125},{L3=125},{R=0.3}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
A
Thickness A
[mm]
B
Width B
[mm]
L1
Length L1
[mm]
D1
Diameter D1
[mm]
D2
Diameter D2
[mm]
K
Length K
[mm]
L2
Length L2
[mm]
L3
Length L3
[mm]
R
Radius R
[mm]
F2R0-502-8080
F2R0-502-8080
F2R 0,5 x 2,8 x 080 EJ. F...
0.5
2.8
80
3.0
6
3
40
40
0.3
F2R0-502-8100
F2R0-502-8100
F2R 0,5 x 2,8 x 100 EJ. F...
0.5
2.8
100
3.0
6
3
50
50
0.3
F2R0-502-8125
F2R0-502-8125
F2R 0,5 x 2,8 x 125 EJ. F...
0.5
2.8
125
3.0
6
3
60
65
0.3
F2R0-502-8160
F2R0-502-8160
F2R 0,5 x 2,8 x 160 EJ. F...
0.5
2.8
160
3.0
6
3
80
80
0.3
F2R0-602-8080
F2R0-602-8080
F2R 0,6 x 2,8 x 080 EJ. F...
0.6
2.8
80
3.0
6
3
40
40
0.3
F2R0-602-8100
F2R0-602-8100
F2R 0,6 x 2,8 x 100 EJ. F...
0.6
2.8
100
3.0
6
3
50
50
0.3
F2R0-602-8125
F2R0-602-8125
F2R 0,6 x 2,8 x 125 EJ. F...
0.6
2.8
125
3.0
6
3
60
65
0.3
F2R0-602-8160
F2R0-602-8160
F2R 0,6 x 2,8 x 160 EJ. F...
0.6
2.8
160
3.0
6
3
80
80
0.3
F2R0-802-8080
F2R0-802-8080
F2R 0,8 x 2,8 x 080 EJ. F...
0.8
2.8
80
3.0
6
3
40
40
0.3
F2R0-802-8100
F2R0-802-8100
F2R 0,8 x 2,8 x 100 EJ. F...
0.8
2.8
100
3.0
6
3
50
50
0.3
F2R0-802-8125
F2R0-802-8125
F2R 0,8 x 2,8 x 125 EJ. F...
0.8
2.8
125
3.0
6
3
60
65
0.3
F2R0-802-8160
F2R0-802-8160
F2R 0,8 x 2,8 x 160 EJ. F...
0.8
2.8
160
3.0
6
3
80
80
0.3
F2R0-802-8200
F2R0-802-8200
F2R 0,8 x 2,8 x 200 EJ. F...
0.8
2.8
200
3.0
6
3
100
100
0.3
F2R1-002-8100
F2R1-002-8100
F2R 1,0 x 2,8 x 100 EJ. F...
1.0
2.8
100
3.0
6
3
50
50
0.3
F2R1-002-8125
F2R1-002-8125
F2R 1,0 x 2,8 x 125 EJ. F...
1.0
2.8
125
3.0
6
3
60
65
0.3
F2R1-002-8160
F2R1-002-8160
F2R 1,0 x 2,8 x 160 EJ. F...
1.0
2.8
160
3.0
6
3
80
80
0.3
F2R1-002-8200
F2R1-002-8200
F2R 1,0 x 2,8 x 200 EJ. F...
1.0
2.8
200
3.0
6
3
100
100
0.3
F2R0-503-8080
F2R0-503-8080
F2R 0,5 x 3,8 x 080 EJ. F...
0.5
3.8
80
4.2
8
3
40
40
0.3
F2R0-503-8100
F2R0-503-8100
F2R 0,5 x 3,8 x 100 EJ. F...
0.5
3.8
100
4.2
8
3
50
50
0.3
F2R0-503-8125
F2R0-503-8125
F2R 0,5 x 3,8 x 125 EJ. F...
0.5
3.8
125
4.2
8
3
60
65
0.3
F2R0-503-8160
F2R0-503-8160
F2R 0,5 x 3,8 x 160 EJ. F...
0.5
3.8
160
4.2
8
3
80
80
0.3
F2R0-603-8080
F2R0-603-8080
F2R 0,6 x 3,8 x 080 EJ. F...
0.6
3.8
80
4.2
8
3
40
40
0.3
F2R0-603-8100
F2R0-603-8100
F2R 0,6 x 3,8 x 100 EJ. F...
0.6
3.8
100
4.2
8
3
50
50
0.3
F2R0-603-8125
F2R0-603-8125
F2R 0,6 x 3,8 x 125 EJ. F...
0.6
3.8
125
4.2
8
3
60
65
0.3
F2R0-603-8160
F2R0-603-8160
F2R 0,6 x 3,8 x 160 EJ. F...
0.6
3.8
160
4.2
8
3
80
80
0.3
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Ejector pins - hardened - AH Typ(e) DIN 1530/ISO 6751, 250°C, Material WS (...
D-M-E
27.06.2024
F4R - Hardened Flat Ejector Pin - DME - Mat. 1.2210 - ISO 8693 (DIN 1530 A)...
D-M-E
27.06.2024
Ejector sleeves - nitrided - S Typ(e) DIN 16756/ISO 8405, 500°-550°C, Mater...
D-M-E
27.06.2024
Z92 - Ejector pin (~DIN ISO 8694)
STRACK
13.10.2022
Ejector pins - bath nitrided - TA Typ(e) DIN 1530/ISO 6751, 500°-550°C, Mat...
D-M-E
27.06.2024
TH750 - Ejector pins, hardened, DIN 1530 A – ISO 6750
Märkische Stanz-Partner
31.08.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求