PF 51 Ground as per Din 59350 - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Blank Plates
Precision Flat Steel
Powered by
CAD模型選擇
{dme/d_m_e_euro/1/prec_flat_steel/pf_51.prj},{NB=PF 51 8.2 x 500 x 8.2 / DME 22},{REF=PF 51},{SIZE=8.2 x 500 - DME 22},{W=8.2},{L=500},{T=8.2},{T1=8.2},{MAT=DME 22},{MAT1='DME 22'},{INFO=Infotext}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
W
Width
[mm]
L
Length
[mm]
PF 51 12.3 x 500 x 10.4 /...
PF 51
12.3 x 500 - DME 25
12.3
500
PF 51 16.3 x 500 x 10.4 /...
PF 51
16.3 x 500 - DME 25
16.3
500
PF 51 20.3 x 500 x 12.4 /...
PF 51
20.3 x 500 - DME 25
20.3
500
PF 51 25.3 x 500 x 16.4 /...
PF 51
25.3 x 500 - DME 25
25.3
500
PF 51 32.3 x 500 x 20.4 /...
PF 51
32.3 x 500 - DME 25
32.3
500
PF 51 40.3 x 500 x 20.4 /...
PF 51
40.3 x 500 - DME 25
40.3
500
PF 51 50.3 x 500 x 20.4 /...
PF 51
50.3 x 500 - DME 25
50.3
500
PF 51 63.3 x 500 x 25.4 /...
PF 51
63.3 x 500 - DME 25
63.3
500
PF 51 80.3 x 500 x 25.4 /...
PF 51
80.3 x 500 - DME 25
80.3
500
PF 51 100.3 x 500 x 25.4 ...
PF 51
100.3 x 500 - DME 25
100.3
500
PF 51 125.3 x 500 x 25.4 ...
PF 51
125.3 x 500 - DME 25
125.3
500
PF 51 160.3 x 500 x 32.4 ...
PF 51
160.3 x 500 - DME 25
160.3
500
PF 51 200.3 x 500 x 32.4 ...
PF 51
200.3 x 500 - DME 25
200.3
500
PF 51 250.3 x 500 x 40.4 ...
PF 51
250.3 x 500 - DME 25
250.3
500
PF 51 10.4 x 500 x 10.4 /...
PF 51
10.4 x 500 - DME 25
10.4
500
PF 51 12.4 x 500 x 12.4 /...
PF 51
12.4 x 500 - DME 25
12.4
500
PF 51 16.4 x 500 x 16.4 /...
PF 51
16.4 x 500 - DME 25
16.4
500
PF 51 20.4 x 500 x 20.4 /...
PF 51
20.4 x 500 - DME 25
20.4
500
PF 51 25.4 x 500 x 25.4 /...
PF 51
25.4 x 500 - DME 25
25.4
500
PF 51 32.4 x 500 x 32.4 /...
PF 51
32.4 x 500 - DME 25
32.4
500
PF 51 40.4 x 500 x 40.4 /...
PF 51
40.4 x 500 - DME 25
40.4
500
PF 51 50.4 x 500 x 50.4 /...
PF 51
50.4 x 500 - DME 25
50.4
500
PF 51 63.4 x 500 x 63.4 /...
PF 51
63.4 x 500 - DME 25
63.4
500
PF 51 10.3 x 500 x 2.2 / ...
PF 51
10.3 x 500 - DME 21
10.3
500
PF 51 15.3 x 500 x 2.2 / ...
PF 51
15.3 x 500 - DME 21
15.3
500
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
K0493 - Round and square tubes
KIPP
27.05.2024
Flexible Ejector (with mounting thread) - AW 275 CUMSA, Material 1.8159 - 4...
D-M-E
02.02.2024
FG-Square Tube - Raw Aluminium Series
Aluminium Profiles - Langle
13.09.2022
GN 391 - ELESA-Connecting units for linear actuators
Elesa
24.06.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求