P53 Precision ground ejector plates - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Blank Plates
D - M - E Standard
Powered by
CAD模型選擇
{dme/d_m_e_euro/1/dme_standard/p53.prj},{NB=P53353502601},{REF=P53353502601},{REFOLD=P53 26-3535},{W=252},{L=346.0},{T=26},{MAT=D-M-E 1 (C 45 W) 1.1730}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
W
Width
[mm]
L
Length
[mm]
T
Thicknes
[mm]
MAT
Steel
ⁿ/ₐ
P53101000701
P53101000701
58
99.5
7
D-M-E 1 (C 45 W) 1.1730
P53101200701
P53101200701
58
125.0
7
D-M-E 1 (C 45 W) 1.1730
P53121200801
P53121200801
75
125.0
8
D-M-E 1 (C 45 W) 1.1730
P53121600801
P53121600801
75
156.0
8
D-M-E 1 (C 45 W) 1.1730
P53161601201
P53161601201
92
156.0
12
D-M-E 1 (C 45 W) 1.1730
P53162001201
P53162001201
92
196.0
12
D-M-E 1 (C 45 W) 1.1730
P53162501201
P53162501201
92
246.0
12
D-M-E 1 (C 45 W) 1.1730
P53202001601
P53202001601
122
196.0
16
D-M-E 1 (C 45 W) 1.1730
P53202501601
P53202501601
122
246.0
16
D-M-E 1 (C 45 W) 1.1730
P53203001601
P53203001601
122
296.0
16
D-M-E 1 (C 45 W) 1.1730
P53203501601
P53203501601
122
346.0
16
D-M-E 1 (C 45 W) 1.1730
P53204001601
P53204001601
122
396.0
16
D-M-E 1 (C 45 W) 1.1730
P53222501601
P53222501601
140
246.0
16
D-M-E 1 (C 45 W) 1.1730
P53252502601
P53252502601
152
246.0
26
D-M-E 1 (C 45 W) 1.1730
P53253002601
P53253002601
152
296.0
26
D-M-E 1 (C 45 W) 1.1730
P53253502601
P53253502601
152
346.0
26
D-M-E 1 (C 45 W) 1.1730
P53254002601
P53254002601
152
396.0
26
D-M-E 1 (C 45 W) 1.1730
P53255002601
P53255002601
152
496.0
26
D-M-E 1 (C 45 W) 1.1730
P53303002601
P53303002601
202
296.0
26
D-M-E 1 (C 45 W) 1.1730
P53303502601
P53303502601
202
346.0
26
D-M-E 1 (C 45 W) 1.1730
P53304002601
P53304002601
202
396.0
26
D-M-E 1 (C 45 W) 1.1730
P53304502601
P53304502601
202
446.0
26
D-M-E 1 (C 45 W) 1.1730
P53305002601
P53305002601
202
496.0
26
D-M-E 1 (C 45 W) 1.1730
P53305502601
P53305502601
202
546.0
26
D-M-E 1 (C 45 W) 1.1730
P53306002601
P53306002601
202
596.0
26
D-M-E 1 (C 45 W) 1.1730
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求