目錄: DKC
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
DKC
6050 - Plugs
DKC
COSMEC
Metal Systems
Accessories
Powered by
CAD模型選擇
{dkc_europe/cosmec/metal_systems/accessories/6050.prj},{NB=6050-50},{CODE=6050-50},{F=M50x1.5},{FNDM=50.000},{FP=1.5},{CH=55},{LF=13.0},{L=20}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
CODE
Product code
ⁿ/ₐ
F
Thread
ⁿ/ₐ
CH
Wrench size
[mm]
LF
Thread length
[mm]
L
Total length
[mm]
6050-16A
6050-16A
M16x1.5
22
8.0
13
6050-20
6050-20
M20x1.5
24
8.0
12
6050-25
6050-25
M25x1.5
28
10.0
14
6050-32A
6050-32A
M32x1.5
35
10.0
14
6050-40
6050-40
M40x1.5
45
12.0
18
6050-50
6050-50
M50x1.5
55
13.0
20
6050-16
6050-16
3/8"
22
8.5
12
6050-12
6050-12
1/2"
24
8.5
12
6050-34
6050-34
3/4"
28
8.5
12
6050-1
6050-1
1"
35
10.0
14
6050-114
6050-114
1"1/4
42
14.5
20
6050-112
6050-112
1"1/2
50
16.0
22
6050-60
6050-60
2"
60
17.5
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求