目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Precision mini chuck - -
dk Fixturing systems
SWA39 Qukck-change adaptation system for reproducible zero points
Clamping elements
Powered by
CAD模型選擇
{dk/swa39/spannelemente/dk0167.prj},{NB=283900},{BEST=283900},{SSTELLE=SWA 39},{INNENSP=0.5-5},{AUSSENSP=5-8},{B=60},{H=78.0},{L=60},{D=34},{BS=Infotext},{TYP=2.000},{TYP1=1.000},{NDM=8.000},{SW=6.000},{XA=20.000},{XB=14.800},{XC=9.000},{XD=8.500},{XE=13.000},{XF=8.000},{XG=18.000},{XH=55.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BEST
Order No.
ⁿ/ₐ
SSTELLE
Interface fitted
[mm]
INNENSP
Internal clamping Ø
[mm]
AUSSENSP
External clamping Ø
[mm]
B
width
[mm]
H
Height
[mm]
L
Length
[mm]
D
diameter
[mm]
XH
[mm]
283700
283700
SWA 39
0.2-3
3-5
60
64.2
60
24
48.500
283900
283900
SWA 39
0.5-5
5-8
60
78.0
60
34
55.500
283600
283600
SWA 5
0.2-3
3-5
-
59.2
-
24
43.500
283800
283800
SWA 5
0.5-5
5-9
-
73.0
-
34
50.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求