目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Mounting frame - -
dk Fixturing systems
SPANNFIX PROPrecisely reproducible fixtures with scales and angular alignment
Basic elements
Powered by
CAD模型選擇
{dk/spannfix_pro/basiselemente/dk0364.prj},{NB=281735},{BEST=281735},{AUSF=Querstrebe},{B=350},{H=24},{L=30},{GEW=3,6},{BS=Infotext},{BB=30},{LL=350},{XA=71.250},{XB=129.000},{TYP=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BEST
Order number
ⁿ/ₐ
AUSF
Version
[mm]
B
Breit4
[mm]
H
Height
[mm]
L
Length
[mm]
GEW
Weight
[kg]
BB
Width
[mm]
LL
Length
[mm]
281730
281730
Cross rail
300
24
30
3,6
30
300
281735
281735
Cross rail
350
24
30
3,6
30
350
281750
281750
Long rail
30
24
500
3,6
300
500
281760
281760
Long rail
30
24
600
4,3
350
600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求