目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
3D central clamping joint - -
dk Fixturing systems
messstative_u_3d-spanngelenke
Articulated arms
Powered by
CAD模型選擇
{dk/messstative_u_3d-spanngelenke/spanngelenke/dk0445_asmtab.prj},{NB=240011-H},{BEST=240011-H},{BEZ=170 mm / M8 / M6 Rasthebel},{BS=Infotext},{AUSF=mit Rasthebel},{TYP=1},{TYP1=1},{TYP2=1},{TYP3=3},{TYP4=1},{TYP5=2},{TYP6=1},{TYP7=2.000},{TYP8=4},{PPATH=dk0445_schb.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
BEST
Order No.
ⁿ/ₐ
BEZ
Bezeichnung
ⁿ/ₐ
AUSF
version
ⁿ/ₐ
240001
240001
100 mm / M6 / M6
with star grip
240001-H
240001-H
100 mm / M6 / M6 / Rasthe...
with ratchet lever
240011
240011
170 mm / M8 / M6
with star grip
240011-H
240011-H
170 mm / M8 / M6 / ratche...
with ratchet lever
240021
240021
250 mm / M8 / M8
with star grip
240021-H
240021-H
250 mm / M8 / M8 / ratche...
with ratchet lever
240031
240031
290 mm / M8 / M8
with star grip
240031-H
240031-H
290 mm / M8 / M8 / ratche...
with ratchet lever
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求