目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Thread reducer - -
dk Fixturing systems
messstative_u_3d-spanngelenke
Equipment feet (connection below)
Powered by
CAD模型選擇
{dk/messstative_u_3d-spanngelenke/geraetefuesse/dk0054.prj},{NB=297800_1},{BEST=297800},{D=16.0},{D1=-},{H=17},{L=10},{M=M 8},{M1=M 10},{SW=13},{BS=Infotext},{XC=10.000},{XD=13.000},{XE=4.000},{XF=6.000},{XG=6.000},{XH=1.500},{TYP=1.000},{NDM=10.000},{NDM1=8.000},{NDM2=0.000},{ST=1.500},{ST1=1.250}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BEST
Order No.
ⁿ/ₐ
D
diameter
[mm]
D1
diameter
[mm]
H
height
[mm]
L
Length
[mm]
M
Male thread
[mm]
M1
Female thread
[mm]
SW
Width across flats
[mm]
275030_1
275030
16.0
17
6
M 4
M 8
13
275120_1
275120
16.0
-
17
10
M 8
M 6
13
245403_1
245403
20.0
-
17
7
M 10x1,25
M 8
17
245404_1
245404
20.0
-
17
7
M 10x1,25
M 10
17
269500_1
269500
16.0
-
17
7
M 5
M 8
13
275000_1
275000
16.0
-
17
8
M 6
M 8
13
275010_1
275010
16.0
-
17
8
M 6
M 10
13
297800_1
297800
16.0
-
17
10
M 8
M 10
13
275110_1
275110
16.0
-
17
12
M 10
M 6
13
275100_1
275100
16.0
-
17
12
M 10
M 8
13
275200_1
275200
16.0
-
17
14
M 12
M 8
13
275300_1
275300
16.0
-
17
14
M 12
M 10
13
245401_1
245401
33.5
-
17
7
M 8
M 10x1,25
28
246410_1
246410
11.5
5
14
10
SWA 5
M 6
10
246412_1
246412
11.5
5
14
10
SWA 5
M 8
10
246411_1
246411
18.0
8
15
10
SWA 8
M 6
15
246413_1
246413
18.0
8
14
10
SWA 8
M 8
15
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求