目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
6-041 - Countersunk Machine Screw DIN 965
Dirak
Accessories
Powered by
CAD模型選擇
{dirak/zubehoer/6_041.prj},{NB=860-0965.00-00616(M6 x 16)},{BESTNR=860-0965.00-00616},{AUS=Senkschraube },{OF=verzinkt weiß (blau) Fe /Zn 6 cB},{AM=M6 x 16},{MA=0},{D=6},{A=2.0},{K=3.0},{D1=11.0},{L=16.0},{K1=11.3},{SW=10},{INFO=Product page DIRAK.com},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
OF
surface
ⁿ/ₐ
AM
Dimension
ⁿ/ₐ
MA
Minimum order quantity
[PCS]
D
Diameter
[mm]
A
Length
[mm]
K
Length
[mm]
D1
Diameter
[mm]
860-0934.00-00005
860-0934.00-00005
Hexagon nut
DIN 934 8.8 zinc plated
M5
200
5
0.0
0.0
0.0
860-0934.00-00008
860-0934.00-00008
Hexagon nut
DIN 934 8.8 zinc plated
M8
200
8
0.0
0.0
0.0
860-0985.00-00005
860-0985.00-00005
Hexagon nut
DIN 985 8.8 zinc plated
M5 self-locking
200
5
0.0
0.0
0.0
860-0965.00-00540
860-0965.00-00540
Countersunk machine screw
DIN 965 zinc plated
M5 x 40
0
5
1.6
2.5
9.2
860-0965.00-00512
860-0965.00-00512
Countersunk machine screw
Zinc Plated White (Blue) ...
M5 x 12
0
5
1.6
2.5
9.2
860-0965.00-00516
860-0965.00-00516
Countersunk machine screw
Zinc Plated White (Blue) ...
M5 x 16
0
5
1.6
2.5
9.2
860-0965.00-00520
860-0965.00-00520
Countersunk machine screw
Zinc Plated White (Blue) ...
M5 x 20
0
5
1.6
2.5
9.2
860-0965.00-00525
860-0965.00-00525
Countersunk machine screw
Zinc Plated White (Blue) ...
M5 x 25
0
5
1.6
2.5
9.2
860-0965.00-00530
860-0965.00-00530
Countersunk machine screw
Zinc Plated White (Blue) ...
M5 x 30
0
5
1.6
2.5
9.2
860-0965.00-00612
860-0965.00-00612
Countersunk machine screw
Zinc Plated White (Blue) ...
M6 x 12
0
6
2.0
3.0
11.0
860-0965.00-00616
860-0965.00-00616
Countersunk machine screw
Zinc Plated White (Blue) ...
M6 x 16
0
6
2.0
3.0
11.0
860-0965.00-00620
860-0965.00-00620
Countersunk machine screw
Zinc Plated White (Blue) ...
M6 x 20
0
6
2.0
3.0
11.0
860-0965.00-00625
860-0965.00-00625
Countersunk machine screw
Zinc Plated White (Blue) ...
M6 x 25
0
6
2.0
3.0
11.0
860-0965.00-00630
860-0965.00-00630
Countersunk machine screw
Zinc Plated White (Blue) ...
M6 x 30
0
6
2.0
3.0
11.0
860-0965.00-00635
860-0965.00-00635
Countersunk machine screw
Zinc Plated White (Blue) ...
M6 x 35
0
6
2.0
3.0
11.0
860-0965.00-00640
860-0965.00-00640
Countersunk machine screw
Zinc Plated White (Blue) ...
M6 x 40
0
6
2.0
3.0
11.0
860-0965.00-00816
860-0965.00-00816
Countersunk machine screw
Zinc Plated White (Blue) ...
M8 x 16
0
8
2.5
4.0
14.5
860-0965.00-00820
860-0965.00-00820
Countersunk machine screw
Zinc Plated White (Blue) ...
M8 x 20
0
8
2.5
4.0
14.5
860-0965.00-00825
860-0965.00-00825
Countersunk machine screw
Zinc Plated White (Blue) ...
M8 x 25
0
8
2.5
4.0
14.5
860-0965.00-00830
860-0965.00-00830
Countersunk machine screw
Zinc Plated White (Blue) ...
M8 x 30
0
8
2.5
4.0
14.5
860-0965.00-00835
860-0965.00-00835
Countersunk machine screw
Zinc Plated White (Blue) ...
M8 x 35
0
8
2.5
4.0
14.5
860-0965.00-00840
860-0965.00-00840
Countersunk machine screw
Zinc Plated White (Blue) ...
M8 x 40
0
8
2.5
4.0
14.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求