目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
3-161 - Flat Rod FS
Dirak
Rod Latch Systems
Powered by
CAD模型選擇
{dirak/stangenschloss/3_161_asmtab.prj},{NB=208-0905.15-00200(2,200,0,)},{AUS=Flaschstangen zum Selbstablaengen},{SF=0},{I=200},{A=0},{MON=},{INFO=Product page DIRAK.com},{PPATH=../schwenkhebel/sg_kompakt/assemblies/3_161_asmtpl.prj},{VV=2},{IX=200,[200:799],[801:999],[1001:1199]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
AUS
Version
ⁿ/ₐ
X
Dimension
[mm]
L
Dimension
[mm]
208-0934.00-00200
208-0934.00-00200
Flat Rod for Ramp-Shoe in...
22.0
222.0
208-0905.15-00200
208-0905.15-00200
Flat Rods for self cuttin...
22.0
222.0
208-0905.15-00800
208-0905.15-00800
Flat Rods for self cuttin...
22.0
807.5
208-0905.15-01000
208-0905.15-01000
Flat Rods for self cuttin...
22.0
1007.5
208-0905.15-01200
208-0905.15-01200
Flat Rods for self cuttin...
22.0
1207.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求