目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
5-151 - Clip-on Sealing Profiles EPDM / NBR
Dirak
Gaskets
Powered by
CAD模型選擇
{dirak/gummi_profile/5_151.prj},{NB=209-0204.00-00000(1.5 - 3.001)},{BESTNR=209-0204.00-00000},{BEST=209-0204},{B=18.7},{H=14.6},{S=1.5-3.0},{MAT=EPDM},{BL=25},{LE=25},{L=1},{VB=0},{KB=1.5 - 3.0},{MAT1=Weichgummi, EPDM},{MAT2=Moos-/Weichgummi},{F=schwarz},{VE=25},{VERS=3},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
B
Width
[mm]
H
Height
[mm]
S
Clamping range
[mm]
MAT
Material
ⁿ/ₐ
BL
Collar length
[m]
LE
Delivery Unit
[m]
209-0202.00-00000
209-0202.00-00000
11.5
13.0
1.5-3.0
EPDM
50
50
209-2202.00-00000
209-2202.00-00000
11.5
13.0
1.5-3.0
NBR
50
50
209-0202.1A-00000
209-0202.1A-00000
11.5
13.0
0.8-2.0
EPDM
50
50
209-0203.00-00000
209-0203.00-00000
16.0
13.0
1.5-3.0
EPDM
50
50
209-0204.00-00000
209-0204.00-00000
18.7
14.6
1.5-3.0
EPDM
25
25
209-0206.00-00000
209-0206.00-00000
9.5
11.0
1.0-2.0
EPDM
50
50
209-0206.1A-00000
209-0206.1A-00000
9.5
11.0
0.8-1.5
EPDM
50
50
209-0228.00-00000
209-0228.00-00000
20.5
15.0
1.0-2.5
EPDM
75
75
209-0229.00-00000
209-0229.00-00000
20.5
15.0
2.0-4.0
EPDM
75
75
209-0230.00-00000
209-0230.00-00000
20.5
15.0
4.0-.6.0
EPDM
75
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求