目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
5-150 - Clip-on Sealing Profiles
Dirak
Gaskets
Powered by
CAD模型選擇
{dirak/gummi_profile/5_150.prj},{NB=209-0240.00-00000113.0 - 4.00},{BESTNR=209-0240.00-00000},{BEST=209-0240},{KB=3.0 - 4.0},{MAT=EPDM, Weich- / Moosgummi},{MAT1=Weichgummi, EPDM},{MAT2=Moos-/Weichgummi},{VB=0},{F=schwarz},{VERS=1},{L=1},{INFO=Product page DIRAK.com}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
KB
Clamping range
[mm]
MAT1
Material
ⁿ/ₐ
MAT2
Material
ⁿ/ₐ
F
Color
ⁿ/ₐ
VE
Packing unit
[m]
209-0201.00-00000
209-0201.00-00000
1.5 - 3.0
Soft rubber, EPDM
Sponge rubber, EPDM
Black
50
209-0201.1A-00000
209-0201.1A-00000
0.8 - 2.0
Soft rubber, EPDM
Sponge rubber, EPDM
Black
50
209-2201.00-00000
209-2201.00-00000
1.5 - 3.0
Soft rubber, NBR
Sponge rubber, NBR
Black
50
209-0240.00-00000
209-0240.00-00000
3.0 - 4.0
Soft rubber, EPDM
Sponge rubber, EPDM
Black
100
209-0205.00-00000
209-0205.00-00000
1.0 - 2.0
Soft rubber, EPDM
Sponge rubber, EPDM
Black
50
209-0246.00-00000
209-0246.00-00000
1.0 - 2.0
Soft rubber, NBR
Sponge rubber, NBR
Black
50
209-0205.1A-00000
209-0205.1A-00000
0.8 - 1.5
Soft rubber, EPDM
Sponge rubber, EPDM
Black
50
209-0211.00-00000
209-0211.00-00000
1.0 - 2.5
Soft rubber, EPDM
Sponge rubber, EPDM
Black
75
209-0220.00-00000
209-0220.00-00000
1.0 - 2.5
Soft rubber, EPDM
Sponge rubber, EPDM
Black
75
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求