目錄: Dirak
Created: 25.05.2009
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dirak
5-149 - Shielding Profiles, EPDM EMV Gasket
Dirak
Gaskets
Powered by
CAD模型選擇
{dirak/gummi_profile/5_149.prj},{NB=209-1301.00-L2006_1_0},{BESTNRA=209-1301.00-L2006},{L=1},{VB=0},{VE=100},{INFO=Product page DIRAK.com},{VERS=1.000},{VB1=[0:6/1]}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
BESTNR
Order number
ⁿ/ₐ
KB
Clamping range
[mm]
VE
Packing unit
[m]
209-1301.00-L2006
209-1301.00-L2006
1.0 - 3.0
100
209-1305.00-00000
209-1305.00-00000
1.0 - 2.0
100
209-1302.00-L2006
209-1302.00-L2006
2.0
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求